NXOpen .NET Reference
12.0.0
|
Represents a Human Posture Prediction Builder. More...
Public Types | |
enum | PredictionMethodType { Aspect, PreAspect } |
Represents the predition method type. More... | |
enum | SteeringWheelPedalType { Solid, Curve, Sae, Csys } |
This enum represents the steering wheel or pedal type, if there is no steering wheel or pedal, use csys as steering wheel and pedal type More... | |
enum | VehicleType { ClassA, ClassB, ClassSeatedSoldier } |
Represents the vehicle type. More... | |
enum | GarbType { AdvCombatUniform, PersonalProtectiveEquip, Encumbrance } |
Represents the garb_type. More... | |
enum | OccupantType { Driver, FrontPassenger, RearPassenger } |
Represents the occupant type. More... | |
enum | TransmissionType { Automatic, Manual } |
Represents the transmission type More... | |
enum | SeatType { Fixed, Adjustable } |
Represents the seat type More... | |
enum | CushionFirmnessType { Soft, Medium, Firm } |
Represents the cushion firmness type More... | |
Public Member Functions | |
unsafe void | CreateCarCsys (NXOpen.Point3d carCsysOrigin, NXOpen.Matrix3x3 carCsysMatrix) |
Create the Car Coordinate System, only one Car Coordinate System is allowed in a part or an assembly More... | |
unsafe NXOpen.Point | GetSgrpPoint () |
Get the SgRP point, it is a null reference (Nothing in Visual Basic) if SgRP is set by coordinates More... | |
unsafe void | SetSgrpPoint (NXOpen.Point sgrpPoint) |
Set the SgRP point by an existing point More... | |
unsafe void | GetSgrpCoordinates (out string pointX, out string pointY, out string pointZ) |
Get the SgRP point coordinates, L31, W20, H70. More... | |
unsafe void | SetSgrpCoordinates (string pointX, string pointY, string pointZ) |
Set the SgRP point by coordinates, L31, W20, H70 More... | |
unsafe NXOpen.Point | GetAhpPoint () |
Get the AHP point, it is a null reference (Nothing in Visual Basic) if AHP is set by coordinates More... | |
unsafe void | SetAhpPoint (NXOpen.Point ahpPoint) |
Set the AHP point by an existing point More... | |
unsafe void | GetAhpCoordinates (out string pointX, out string pointY, out string pointZ) |
Get the AHP point coordinates, L8, W8, H8. More... | |
unsafe void | SetAhpCoordinates (string pointX, string pointY, string pointZ) |
Set the AHP point by coordinates, L8, W8, H8 More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.SteeringWheelPedalType | GetHandFootDataType (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side) |
Get the steering wheel and pedal types of hand foot data More... | |
unsafe void | SetHandFootDataType (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side, NXOpen.HumanPosturePredictionBuilder.SteeringWheelPedalType steeringWheelPedalType) |
Set the steering wheel and pedal types of hand foot data. More... | |
unsafe NXOpen.Body[] | GetHandFootDataSolids (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side) |
Get the solid bodies of steering wheel or pedal of hand foot data, it will return NULL if the steering wheel pedal type is not Solid More... | |
unsafe void | SetHandFootDataSolids (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side, NXOpen.Body[] solids) |
Set the solid bodies of steering wheel or pedal of hand foot data, the steering wheel pedal type should be set as Solid More... | |
unsafe NXOpen.NXObject[] | GetHandFootDataCurves (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side) |
Get the curves or edges of steering wheel or pedal of hand foot data, it will return NULL if the steering wheel pedal type is not Curve More... | |
unsafe void | SetHandFootDataCurves (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side, NXOpen.NXObject[] curves) |
Set the curves or edges of steering wheel or pedal of hand foot data, the steering wheel pedal type should be set as Curve and the input curves should be closed More... | |
unsafe void | GetHandDataSae (NXOpen.HumanData.SideType side, out string l11, out string h17, out string w9, out string a18) |
Get the steering wheel SAE Data, L11, H17, W9 and A18 for both hand, it will return a null reference (Nothing in Visual Basic) if the steering wheel pedal type is not Sae More... | |
unsafe void | SetHandDataSae (NXOpen.HumanData.SideType side, string l11, string h17, string w9, string a18) |
Set the steering wheel SAE Data, L11, H17, W9 and A18 of hand data, the steering wheel pedal type should be set as Sae More... | |
unsafe string | GetFootDataSae (NXOpen.HumanData.SideType side) |
Get the pedal Sae data of foot, the steering wheel pedal type should be set as Sae More... | |
unsafe void | SetFootDataSae (NXOpen.HumanData.SideType side, string pedalAngle) |
Set the pedal Sae data of foot data, the steering wheel pedal type should be set as Sae More... | |
unsafe void | GetHandFootCsys (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side, out NXOpen.Point3d position, out NXOpen.Matrix3x3 orientation) |
Get the Csys of hand foot. More... | |
unsafe void | SetHandFootCsys (NXOpen.HumanData.HandFootType handFoot, NXOpen.HumanData.SideType side, NXOpen.Point3d position, NXOpen.Matrix3x3 orientation) |
Set the Csys of hand foot, the hand foot csys should be on solid, curve or not conflict with SAE data related to its steering wheel and pedal type. More... | |
unsafe void | ComputeHandCsys (out NXOpen.Point3d leftHandPosition, out NXOpen.Matrix3x3 leftHandOrientation, out NXOpen.Point3d rightHandPosition, out NXOpen.Matrix3x3 rightHandOrientation) |
Compute the Csys of both hands according to solid, curve or sae data. More... | |
unsafe void | ComputeFootCsys (NXOpen.HumanData.SideType side, out NXOpen.Point3d position, out NXOpen.Matrix3x3 orientation) |
Compute the Foot Csys according to solid, curve or sae data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | BackAngleA40 [get, set] |
Returns or sets the back angle A40 of seat data, it should be set for Class A driver, Class A front passenger and Class A rear passenger More... | |
unsafe NXOpen.CoordinateSystem | CarCsys [get] |
Returns the Car Coordinate System More... | |
unsafe string | CushionAngleA27 [get, set] |
Returns or sets the cushion angle A27 of seat data, it should be set for Class A driver, Class A front passenger and Class A rear passenger More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.CushionFirmnessType | CushionFirmness [get, set] |
Returns or sets the cushion firmness type: soft cushion, medium cushion or firm cushion More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.GarbType | Garb [get, set] |
Returns or sets the garb: Advanced Combat Uniform, Personal Protective Equip, Encumbrance More... | |
unsafe NXOpen.Features.Human | Human [get, set] |
Returns or sets the human for posture prediction More... | |
unsafe string | LumbarProminenceL81 [get, set] |
Returns or sets the lumbar prominence L81 of seat data, it should be set for Class A driver, Class A front passenger and Class A rear passenger More... | |
unsafe string | Name [get, set] |
Returns or sets the name of posture prediction, it is an internal name for posture prediction, and it does not display on user interface More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.OccupantType | Occupant [get, set] |
Returns or sets the occupant type: driver, front passenger or rear passenger. More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.PredictionMethodType | PredictionMethod [get, set] |
Returns or sets the prediction method: aspect or pre_aspect More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.SeatType | Seat [get, set] |
Returns or sets the seat type: fixed seat or adjustable seat More... | |
unsafe string | SeatTrackAngleA19 [get, set] |
Returns or sets the track angle A19 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver More... | |
unsafe bool | ShowReport [get, set] |
Returns or sets the show report status, if true, then show the report of result More... | |
unsafe string | TrackLowerLimitHeightTH1 [get, set] |
Returns or sets the seat track Z range lower limit TH1 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver More... | |
unsafe string | TrackLowerLimitLengthTL1 [get, set] |
Returns or sets the seat track X range lower limit TL1 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver More... | |
unsafe string | TrackUpperLimitHeightTH2 [get, set] |
Returns or sets the seat travel Z range upper limit TH2 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver More... | |
unsafe string | TrackUpperLimitLengthTL23 [get, set] |
Returns or sets the seat track X range upper limit TL23 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.TransmissionType | Transmission [get, set] |
Returns or sets the transmission type: automatic or manual. More... | |
unsafe bool | UseVehiclePackagingData [get, set] |
Returns or sets the flag of using vehicle package data, if true, use data from vehicle package, otherwize use customer defined vehicle data More... | |
unsafe NXOpen.HumanPosturePredictionBuilder.VehicleType | Vehicle [get, set] |
Returns or sets the vehicle type: Class A, Class B or Seated Soldier More... | |
unsafe string | VehiclePackagingDataName [get, set] |
Returns or sets the vehicle packaging data name, it is invalid when using customer defined vehicle data. More... | |
Represents a Human Posture Prediction Builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateHumanPosturePredictionBuilder
Created in NX5.0.0
This enum represents the steering wheel or pedal type, if there is no steering wheel or pedal, use csys as steering wheel and pedal type
Represents the vehicle type.
unsafe void NXOpen.HumanPosturePredictionBuilder.ComputeFootCsys | ( | NXOpen.HumanData.SideType | side, |
out NXOpen.Point3d | position, | ||
out NXOpen.Matrix3x3 | orientation | ||
) |
Compute the Foot Csys according to solid, curve or sae data.
The right foot is on the position of AHP
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
side | Indicates Human left or right |
position | the position of foot |
orientation | the orientation of foot |
unsafe void NXOpen.HumanPosturePredictionBuilder.ComputeHandCsys | ( | out NXOpen.Point3d | leftHandPosition, |
out NXOpen.Matrix3x3 | leftHandOrientation, | ||
out NXOpen.Point3d | rightHandPosition, | ||
out NXOpen.Matrix3x3 | rightHandOrientation | ||
) |
Compute the Csys of both hands according to solid, curve or sae data.
The left hand and right hand are on the 10 / 2 position of the steering wheel.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
leftHandPosition | the position of left hand |
leftHandOrientation | the orientation of left hand |
rightHandPosition | the position of right hand |
rightHandOrientation | the orientation of right hand |
unsafe void NXOpen.HumanPosturePredictionBuilder.CreateCarCsys | ( | NXOpen.Point3d | carCsysOrigin, |
NXOpen.Matrix3x3 | carCsysMatrix | ||
) |
Create the Car Coordinate System, only one Car Coordinate System is allowed in a part or an assembly
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
carCsysOrigin | the origin of Car Coordinate System |
carCsysMatrix | the matrix of Car Coordinate System |
unsafe void NXOpen.HumanPosturePredictionBuilder.GetAhpCoordinates | ( | out string | pointX, |
out string | pointY, | ||
out string | pointZ | ||
) |
Get the AHP point coordinates, L8, W8, H8.
The coordinates are a null reference (Nothing in Visual Basic) if AHP is set by an existing point
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
pointX | the length coordinates L8 expression |
pointY | the width coordinates W8 expression |
pointZ | the height coordinates H8 expression |
unsafe NXOpen.Point NXOpen.HumanPosturePredictionBuilder.GetAhpPoint | ( | ) |
Get the AHP point, it is a null reference (Nothing in Visual Basic) if AHP is set by coordinates
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
unsafe string NXOpen.HumanPosturePredictionBuilder.GetFootDataSae | ( | NXOpen.HumanData.SideType | side | ) |
Get the pedal Sae data of foot, the steering wheel pedal type should be set as Sae
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
side | Indicates Human left or right |
unsafe void NXOpen.HumanPosturePredictionBuilder.GetHandDataSae | ( | NXOpen.HumanData.SideType | side, |
out string | l11, | ||
out string | h17, | ||
out string | w9, | ||
out string | a18 | ||
) |
Get the steering wheel SAE Data, L11, H17, W9 and A18 for both hand, it will return a null reference (Nothing in Visual Basic) if the steering wheel pedal type is not Sae
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
side | Indicates Human left or right |
l11 | AHP to steering wheel center length L11 expression |
h17 | AHP to steering wheel center height H17 expression |
w9 | the steering wheel angle A18 expression |
a18 | the steering wheel outside diameter W9 expression |
unsafe void NXOpen.HumanPosturePredictionBuilder.GetHandFootCsys | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side, | ||
out NXOpen.Point3d | position, | ||
out NXOpen.Matrix3x3 | orientation | ||
) |
Get the Csys of hand foot.
Calculate method should be called to compute Csys first for solid, curve or sae before get it
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
position | the position of hand or foot |
orientation | the orientation of hand or foot |
unsafe NXOpen.NXObject [] NXOpen.HumanPosturePredictionBuilder.GetHandFootDataCurves | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side | ||
) |
Get the curves or edges of steering wheel or pedal of hand foot data, it will return NULL if the steering wheel pedal type is not Curve
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
unsafe NXOpen.Body [] NXOpen.HumanPosturePredictionBuilder.GetHandFootDataSolids | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side | ||
) |
Get the solid bodies of steering wheel or pedal of hand foot data, it will return NULL if the steering wheel pedal type is not Solid
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
unsafe NXOpen.HumanPosturePredictionBuilder.SteeringWheelPedalType NXOpen.HumanPosturePredictionBuilder.GetHandFootDataType | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side | ||
) |
Get the steering wheel and pedal types of hand foot data
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
unsafe void NXOpen.HumanPosturePredictionBuilder.GetSgrpCoordinates | ( | out string | pointX, |
out string | pointY, | ||
out string | pointZ | ||
) |
Get the SgRP point coordinates, L31, W20, H70.
The coordinates are a null reference (Nothing in Visual Basic) if SgRP is set by an existing point
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
pointX | the length coordinates L31 expression |
pointY | the width coordinates W20 expression |
pointZ | the height coordinates H70 expression |
unsafe NXOpen.Point NXOpen.HumanPosturePredictionBuilder.GetSgrpPoint | ( | ) |
Get the SgRP point, it is a null reference (Nothing in Visual Basic) if SgRP is set by coordinates
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
unsafe void NXOpen.HumanPosturePredictionBuilder.SetAhpCoordinates | ( | string | pointX, |
string | pointY, | ||
string | pointZ | ||
) |
Set the AHP point by coordinates, L8, W8, H8
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
pointX | the length coordinates L8 expression |
pointY | the width coordinates W8 expression |
pointZ | the height coordinates H8 expression |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetAhpPoint | ( | NXOpen.Point | ahpPoint | ) |
Set the AHP point by an existing point
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
ahpPoint | the AHP point |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetFootDataSae | ( | NXOpen.HumanData.SideType | side, |
string | pedalAngle | ||
) |
Set the pedal Sae data of foot data, the steering wheel pedal type should be set as Sae
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
side | Indicates Human left or right |
pedalAngle | Left Foot Angle or Pedal Plane Angle A47 expression |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetHandDataSae | ( | NXOpen.HumanData.SideType | side, |
string | l11, | ||
string | h17, | ||
string | w9, | ||
string | a18 | ||
) |
Set the steering wheel SAE Data, L11, H17, W9 and A18 of hand data, the steering wheel pedal type should be set as Sae
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
side | Indicates Human left or right |
l11 | AHP to steering wheel center length L11 expression |
h17 | AHP to steering wheel center height H17 expression |
w9 | the steering wheel angle A18 expression |
a18 | the steering wheel outside diameter W9 expression |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetHandFootCsys | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side, | ||
NXOpen.Point3d | position, | ||
NXOpen.Matrix3x3 | orientation | ||
) |
Set the Csys of hand foot, the hand foot csys should be on solid, curve or not conflict with SAE data related to its steering wheel and pedal type.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
position | the position of hand or foot |
orientation | the orientation of hand or foot |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetHandFootDataCurves | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side, | ||
NXOpen.NXObject[] | curves | ||
) |
Set the curves or edges of steering wheel or pedal of hand foot data, the steering wheel pedal type should be set as Curve and the input curves should be closed
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
curves | the curves of steeing wheel or pedal |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetHandFootDataSolids | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side, | ||
NXOpen.Body[] | solids | ||
) |
Set the solid bodies of steering wheel or pedal of hand foot data, the steering wheel pedal type should be set as Solid
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
solids | the solid bodies of steeing wheel or pedal |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetHandFootDataType | ( | NXOpen.HumanData.HandFootType | handFoot, |
NXOpen.HumanData.SideType | side, | ||
NXOpen.HumanPosturePredictionBuilder.SteeringWheelPedalType | steeringWheelPedalType | ||
) |
Set the steering wheel and pedal types of hand foot data.
The steering wheel and pedal types of both hands should be csys if the occupant type is front passenger and rear passenger. The steering wheel and pedal types of both hands of should be same or at least one hand should be set as csys if the occupant type is driver. For example, you can set solid - solid, curve - curve, sae - sae, csys - csys, any type - csys for both hands of a driver.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
handFoot | Indicates Human hand or foot |
side | Indicates Human left or right |
steeringWheelPedalType | the type of steering wheel or pedal |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetSgrpCoordinates | ( | string | pointX, |
string | pointY, | ||
string | pointZ | ||
) |
Set the SgRP point by coordinates, L31, W20, H70
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
pointX | the length coordinates L31 expression |
pointY | the width coordinates W20 expression |
pointZ | the height coordinates H70 expression |
unsafe void NXOpen.HumanPosturePredictionBuilder.SetSgrpPoint | ( | NXOpen.Point | sgrpPoint | ) |
Set the SgRP point by an existing point
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
sgrpPoint | the SgRP point |
|
getset |
Returns or sets the back angle A40 of seat data, it should be set for Class A driver, Class A front passenger and Class A rear passenger
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the Car Coordinate System
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the cushion angle A27 of seat data, it should be set for Class A driver, Class A front passenger and Class A rear passenger
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the cushion firmness type: soft cushion, medium cushion or firm cushion
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the garb: Advanced Combat Uniform, Personal Protective Equip, Encumbrance
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the human for posture prediction
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the lumbar prominence L81 of seat data, it should be set for Class A driver, Class A front passenger and Class A rear passenger
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the name of posture prediction, it is an internal name for posture prediction, and it does not display on user interface
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the occupant type: driver, front passenger or rear passenger.
The occupant type should be driver when vehicle type is Class B
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the prediction method: aspect or pre_aspect
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the seat type: fixed seat or adjustable seat
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the track angle A19 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the show report status, if true, then show the report of result
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the seat track Z range lower limit TH1 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the seat track X range lower limit TL1 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the seat travel Z range upper limit TH2 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the seat track X range upper limit TL23 of seat data, it should be set for Class A driver, Class A front passenger and Class B driver
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the transmission type: automatic or manual.
The transmission type should be manual when vehicle type is Class B
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the flag of using vehicle package data, if true, use data from vehicle package, otherwize use customer defined vehicle data
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the vehicle type: Class A, Class B or Seated Soldier
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
getset |
Returns or sets the vehicle packaging data name, it is invalid when using customer defined vehicle data.
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")