NXOpen .NET Reference
12.0.0
|
Dialog for creating and editing standalone/"disembodied" hand figures More...
Public Types | |
enum | GenderType { Male, Female } |
gender of hand figure, also used for scaling More... | |
enum | HandType { Right, Left } |
left or right hand More... | |
enum | StyleType { Gloves, BareHands } |
gloved or bare hand More... | |
enum | DatabaseType { Ansur, Ansur2, Nhanes, Nhanes2014 } |
database used for scaling. More... | |
enum | LengthType { P5, P25, P50, P75, P95 } |
hand length for scaling More... | |
enum | BreadthType { P5, P25, P50, P75, P95 } |
hand breadth for scaling More... | |
Public Member Functions | |
unsafe void | UpdateHandPropsButton () |
TODO: fill in a description for this More... | |
unsafe void | JointDialogButton () |
TODO: fill in a description for this More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Aperture [get, set] |
Returns or sets the aperture More... | |
unsafe NXOpen.HumanHandsDialogBuilder.BreadthType | BreadthPercentile [get, set] |
Returns or sets the breadth percentile More... | |
unsafe double | BreadthValue [get, set] |
Returns or sets the breadth value More... | |
unsafe NXOpen.HumanHandsDialogBuilder.DatabaseType | Database [get, set] |
Returns or sets the database More... | |
unsafe NXOpen.HumanHandsDialogBuilder.GenderType | Gender [get, set] |
Returns or sets the gender More... | |
unsafe double | GloveThickness [get, set] |
Returns or sets the glove thickness More... | |
unsafe bool | IncludeForearm [get, set] |
Returns or sets the include forearm More... | |
unsafe NXOpen.HumanHandsDialogBuilder.LengthType | LengthPercentile [get, set] |
Returns or sets the length percentile More... | |
unsafe double | LengthValue [get, set] |
Returns or sets the length value More... | |
unsafe string | ShapeName [get, set] |
Returns or sets the shape name More... | |
unsafe NXOpen.HumanHandsDialogBuilder.HandType | Side [get, set] |
Returns or sets the side More... | |
unsafe NXOpen.HumanHandsDialogBuilder.StyleType | Style [get, set] |
Returns or sets the style More... | |
Dialog for creating and editing standalone/"disembodied" hand figures
To create a new instance of this class, use NXOpen.Features.HumanBuilder.CreateHumanHandsDialogBuilder
Default values.
Property | Value |
---|---|
Aperture |
1 |
BreadthPercentile |
P75 |
BreadthValue |
9 |
Database |
Ansur |
Gender |
Male |
GloveThickness |
1 |
IncludeForearm |
0 |
LengthPercentile |
P75 |
LengthValue |
20 |
Side |
Right |
Style |
Gloves |
Created in NX11.0.2
unsafe void NXOpen.HumanHandsDialogBuilder.JointDialogButton | ( | ) |
TODO: fill in a description for this
Created in NX11.0.2
License requirements: ug_human ("Human Modelling")
unsafe void NXOpen.HumanHandsDialogBuilder.UpdateHandPropsButton | ( | ) |
TODO: fill in a description for this
Created in NX11.0.2
License requirements: ug_human ("Human Modelling")
|
getset |
Returns or sets the aperture
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the breadth percentile
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the breadth value
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the database
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the gender
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the glove thickness
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the include forearm
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the length percentile
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the length value
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the shape name
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the side
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")
|
getset |
Returns or sets the style
Created in NX11.0.2
License requirements to get this property: ug_human ("Human Modelling")
License requirements to set this property: ug_human ("Human Modelling")