NXOpen .NET Reference
12.0.0
|
Represent the data used to create the human More...
Public Member Functions | |
unsafe void | GetXform (out NXOpen.Matrix3x3 orientation, out NXOpen.Point3d position) |
The transformation matrix of the human More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe bool | AssocReferencePoint [get] |
Returns the flag for associative reference point More... | |
unsafe string | FigureFile [get] |
Returns the human figure file used to create the human feature More... | |
unsafe NXOpen.HumanData.GenderType | Gender [get] |
Returns the gender of the human More... | |
unsafe string | Name [get] |
Returns the name of the human feature More... | |
unsafe NXOpen.NXObject | ReferencePoint [get] |
Returns the reference point More... | |
unsafe NXOpen.HumanData.ReferencePointType | ReferencePointLocationType [get] |
Returns the reference point type More... | |
unsafe NXOpen.HumanData.StatureType | StatureOption [get] |
Returns the stature type for stature value More... | |
unsafe double | StatureValue [get] |
Returns the stature value More... | |
unsafe NXOpen.HumanData.WeightType | WeightOption [get] |
Returns the weight type for weight value More... | |
unsafe double | WeightValue [get] |
Returns the weight value More... | |
Represent the data used to create the human
Created in NX4.0.0
This enum represents the types of the advanced scaling variable names
This enum represents the body parts of edit human display
This enum represents the body parts of dynamic drag
This enum represents the types of the joint names
This enum represents the location of the reference point
This enum represents the types of the segment scaling variable names
This enum represents the stature data type of human
This enum represents the weight data type of human
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.HumanData.GetXform | ( | out NXOpen.Matrix3x3 | orientation, |
out NXOpen.Point3d | position | ||
) |
The transformation matrix of the human
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
orientation | |
position |
|
get |
Returns the flag for associative reference point
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the human figure file used to create the human feature
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the gender of the human
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the name of the human feature
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the reference point
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the reference point type
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the stature type for stature value
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the stature value
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the weight type for weight value
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
|
get |
Returns the weight value
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")