NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects curves/edges which are connected or tangent connected and follow onto and off an untrimmed fillet. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Features.Feature[] features, out NXOpen.Body[] bodies, out NXOpen.ICurve[] basicCurves, out NXOpen.ICurve seedWireframe, out NXOpen.ICurve endWireframe, out bool fromSeedStart, out double gapTolerance, out double angleTolerance, out NXOpen.FollowFilletRuleType method) |
Gets the data for the follow fillet rule: NXOpen.FollowFilletRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects curves/edges which are connected or tangent connected and follow onto and off an untrimmed fillet.
Created in NX4.0.0
|
protected |
Frees the object from memory.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.FollowFilletRule.GetData | ( | out NXOpen.Features.Feature[] | features, |
out NXOpen.Body[] | bodies, | ||
out NXOpen.ICurve[] | basicCurves, | ||
out NXOpen.ICurve | seedWireframe, | ||
out NXOpen.ICurve | endWireframe, | ||
out bool | fromSeedStart, | ||
out double | gapTolerance, | ||
out double | angleTolerance, | ||
out NXOpen.FollowFilletRuleType | method | ||
) |
Gets the data for the follow fillet rule: NXOpen.FollowFilletRule
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
features | Features whose curves are used to create this rule |
bodies | Bodies whose edges are used to create this rule |
basicCurves | Non-associative basic curves that are used to create this rule |
seedWireframe | Seed wireframe |
endWireframe | End wireframe. It can be null (Nothing) |
fromSeedStart | True: the chain starts from the start point of the seed wireframe |
gapTolerance | Gap tolerance |
angleTolerance | Angle tolerance |
method | Selection Intent method |