NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.FacetSelectionRule that collects facets with fine brush tool intent. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Point3d fineBrushToolStartPoint, out NXOpen.Vector3d fineBrushToolDirection, out double fineBrushToolRadius, out NXOpen.IFacet seedFacet) |
Gets the data for the fine brush facets rule: NXOpen.FineBrushFacetsRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.FacetSelectionRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.FacetSelectionRule that collects facets with fine brush tool intent.
This rule expands to all neighboring facets of seed (and the neighbor-neighbors) that are inside or crossing brush tool.
Created in NX12.0.0
|
protected |
Frees the object from memory.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.FineBrushFacetsRule.GetData | ( | out NXOpen.Point3d | fineBrushToolStartPoint, |
out NXOpen.Vector3d | fineBrushToolDirection, | ||
out double | fineBrushToolRadius, | ||
out NXOpen.IFacet | seedFacet | ||
) |
Gets the data for the fine brush facets rule: NXOpen.FineBrushFacetsRule
Created in NX12.0.0
License requirements: gateway ("UG GATEWAY")
fineBrushToolStartPoint | the start point of fine brush tool |
fineBrushToolDirection | the vector defining direction of fine brush tool |
fineBrushToolRadius | the radius of fine brush tool |
seedFacet | the seed facet |