NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.FeatureGeneralPropertiesBuilder to be used for modifying the names of features and general objects. More...
Public Member Functions | |
unsafe void | DeleteGeneralName () |
Delete the name of the general object. More... | |
unsafe void | DeleteFeatureName () |
Delete the name of the feature. More... | |
unsafe NXOpen.Point3d | GetNameLocation () |
Gets the name location More... | |
unsafe void | SetNameLocation (NXOpen.Point3d nameLocation) |
Sets the name location. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ApplyToWorkPart [get, set] |
Returns or sets the option to apply the name change to the work part. More... | |
unsafe string | FeatureName [get, set] |
Returns or sets the feature name. More... | |
unsafe NXOpen.NXObject | FeatureObject [get, set] |
Returns or sets the feature. More... | |
unsafe string | GeneralName [get, set] |
Returns or sets the general name. More... | |
unsafe NXOpen.NXObject | GeneralObject [get, set] |
Returns or sets the general object. More... | |
unsafe bool | NameLocationSpecified [get, set] |
Returns or sets the name location specified. More... | |
unsafe NXOpen.SelectNXObjectList | SelectedObjects [get] |
Returns the selected object(s) list. More... | |
Represents a NXOpen.FeatureGeneralPropertiesBuilder to be used for modifying the names of features and general objects.
To create a new instance of this class, use NXOpen.PropertiesManager.CreateFeatureGeneralPropertiesBuilder
Created in NX8.0.0
unsafe void NXOpen.FeatureGeneralPropertiesBuilder.DeleteFeatureName | ( | ) |
Delete the name of the feature.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.FeatureGeneralPropertiesBuilder.DeleteGeneralName | ( | ) |
Delete the name of the general object.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Point3d NXOpen.FeatureGeneralPropertiesBuilder.GetNameLocation | ( | ) |
Gets the name location
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.FeatureGeneralPropertiesBuilder.SetNameLocation | ( | NXOpen.Point3d | nameLocation | ) |
Sets the name location.
If name location specified is true, this value will be used to change the name location of the general object.
Created in NX8.0.0
License requirements: None.
nameLocation | the name location |
|
getset |
Returns or sets the option to apply the name change to the work part.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feature name.
This is the new name of the feature.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feature.
This is the feature object to be modified.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the general name.
This is the new name of the general object.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the general object.
This is the general object to be modified.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name location specified.
This states whether the name location will be changed.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected object(s) list.
This list should only contain one object
Created in NX8.0.0
License requirements: None.