NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating a facet collector. More...
Public Member Functions | |
NXOpen.FacetCollector[] | ToArray () |
Returns an array of NXOpen.FacetCollector objects. More... | |
unsafe NXOpen.FacetCollector | CreateCollector () |
Create a facet collector. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating a facet collector.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX12.0.0
unsafe NXOpen.FacetCollector NXOpen.FacetCollectorCollection.CreateCollector | ( | ) |
Create a facet collector.
Created in NX12.0.0
License requirements: gateway ("UG GATEWAY")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.FacetCollector [] NXOpen.FacetCollectorCollection.ToArray | ( | ) |
Returns an array of NXOpen.FacetCollector objects.
|
get |
Returns the tag of this object.