NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects tangent connected faces from the body of the seed face. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Face startFace, out NXOpen.Face endFace, out bool isFromStart, out double angleTolerance, out bool hasSameConvexity) |
Gets the data for the face tangent rule: NXOpen.FaceTangentRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects tangent connected faces from the body of the seed face.
Created in NX4.0.0
|
protected |
Frees the object from memory.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.FaceTangentRule.GetData | ( | out NXOpen.Face | startFace, |
out NXOpen.Face | endFace, | ||
out bool | isFromStart, | ||
out double | angleTolerance, | ||
out bool | hasSameConvexity | ||
) |
Gets the data for the face tangent rule: NXOpen.FaceTangentRule
Created in NX4.0.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: gateway ("UG GATEWAY")
startFace | Start face of face tangent rule |
endFace | End face of face tangent rule. It can be null (Nothing). |
isFromStart | True: the tangent starts from the start point of the start face if end face is provided |
angleTolerance | Angle tolerance for tangent faces |
hasSameConvexity | True: will only find tangnet faces that has the same convexity |