NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects all faces of a pocket. More...
Public Member Functions | |
unsafe NXOpen.Face | GetData () |
Gets the data for the slot faces rule: NXOpen.FaceSlotFacesRule More... | |
unsafe NXOpen.Face | GetDefiningData (out bool includeBoundaryBlends, out bool traverseInteriorLoops) |
Gets the data for the slot faces rule: NXOpen.FaceSlotFacesRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects all faces of a pocket.
Created in NX5.0.0
|
protected |
Frees the object from memory.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Face NXOpen.FaceSlotFacesRule.GetData | ( | ) |
Gets the data for the slot faces rule: NXOpen.FaceSlotFacesRule
Created in NX5.0.0
License requirements: gateway ("UG GATEWAY")
unsafe NXOpen.Face NXOpen.FaceSlotFacesRule.GetDefiningData | ( | out bool | includeBoundaryBlends, |
out bool | traverseInteriorLoops | ||
) |
Gets the data for the slot faces rule: NXOpen.FaceSlotFacesRule
Created in NX6.0.0
License requirements: gateway ("UG GATEWAY")
includeBoundaryBlends | true if the rule is not to identify any blends at the boundary |
traverseInteriorLoops | true if interrior loops are to be processed. |