NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects all merged rib faces. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Face face, out NXOpen.Edge edge) |
Gets the data for the rib faces rule: NXOpen.FaceMergedRibFacesRule More... | |
unsafe NXOpen.Face | GetDefiningData (out NXOpen.Edge edge, out bool includeBoundaryBlends) |
Gets the data for the rib faces rule: NXOpen.FaceMergedRibFacesRule More... | |
unsafe void | GetSeedAndPointData (out NXOpen.Face face, out NXOpen.Point3d seedPt) |
Gets the data for the rib faces rule: NXOpen.FaceMergedRibFacesRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects all merged rib faces.
Created in NX6.0.0
|
protected |
Frees the object from memory.
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.FaceMergedRibFacesRule.GetData | ( | out NXOpen.Face | face, |
out NXOpen.Edge | edge | ||
) |
Gets the data for the rib faces rule: NXOpen.FaceMergedRibFacesRule
Created in NX6.0.0
License requirements: gateway ("UG GATEWAY")
face | Faces which creates this rule |
edge | Edge which creates this rule |
unsafe NXOpen.Face NXOpen.FaceMergedRibFacesRule.GetDefiningData | ( | out NXOpen.Edge | edge, |
out bool | includeBoundaryBlends | ||
) |
Gets the data for the rib faces rule: NXOpen.FaceMergedRibFacesRule
Created in NX6.0.0
License requirements: gateway ("UG GATEWAY")
edge | Edge which creates this rule |
includeBoundaryBlends | true if the rule is to identify any blends at the boundary |
unsafe void NXOpen.FaceMergedRibFacesRule.GetSeedAndPointData | ( | out NXOpen.Face | face, |
out NXOpen.Point3d | seedPt | ||
) |
Gets the data for the rib faces rule: NXOpen.FaceMergedRibFacesRule
Created in NX8.0.0
License requirements: gateway ("UG GATEWAY")
face | Faces which creates this rule |
seedPt | Seed pick point point. |