NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects all connected blend faces. More...
Public Member Functions | |
unsafe NXOpen.Face | GetData () |
Gets the data for the Connected Blend Faces rule: NXOpen.FaceConnectedBlendRule More... | |
unsafe void | GetDefiningData (out NXOpen.Face seedFace, out bool includeBlendLike, out bool includeUnlabeledBlend, out NXOpen.Features.Feature feature) |
Gets the data for the Connected Blend Faces rule: NXOpen.FaceConnectedBlendRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects all connected blend faces.
Created in NX5.0.0
|
protected |
Frees the object from memory.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Face NXOpen.FaceConnectedBlendRule.GetData | ( | ) |
Gets the data for the Connected Blend Faces rule: NXOpen.FaceConnectedBlendRule
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.FaceConnectedBlendRule.GetDefiningData | ( | out NXOpen.Face | seedFace, |
out bool | includeBlendLike, | ||
out bool | includeUnlabeledBlend, | ||
out NXOpen.Features.Feature | feature | ||
) |
Gets the data for the Connected Blend Faces rule: NXOpen.FaceConnectedBlendRule
Created in NX8.5.0
License requirements: None.
seedFace | Seed face which creates this rule |
includeBlendLike | true if the rule is to identify any blend-like faces |
includeUnlabeledBlend | true if the rule is to include unlabeled blend faces |
feature | Feature which creates this rule |