NXOpen .NET Reference
12.0.0
|
Contains information about an error that occurred More...
Protected Member Functions | |
override void | FreeResource () |
Frees this object from memory. More... | |
Properties | |
unsafe string | Description [get] |
Returns a description of the error More... | |
unsafe int | ErrorCode [get] |
Returns a number that represents what error occurred More... | |
unsafe NXOpen.NXObject | ErrorObject [get] |
Returns the object for which the error occurred. More... | |
unsafe string | ErrorObjectDescription [get] |
Returns a description of the object for which the error occurred More... | |
Contains information about an error that occurred
Created in NX3.0.0
|
protected |
Frees this object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
|
get |
Returns a description of the error
Created in NX3.0.0
License requirements: None.
|
get |
Returns a number that represents what error occurred
Created in NX3.0.0
License requirements: None.
|
get |
Returns the object for which the error occurred.
This may be a null reference (Nothing in Visual Basic) if the object was deleted.
Note: if the object was deleted, ErrorObjectDescription may be used to obtain a description of the object.
Created in NX3.0.0
License requirements: None.
|
get |
Returns a description of the object for which the error occurred
Created in NX3.0.0
License requirements: None.