NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects tangent connected edges from the body of the seed edge. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Edge startEdge, out NXOpen.Edge endEdge, out bool isFromStart, out double angleTolerance, out bool hasSameConvexity) |
Gets the data for the edge tangent rule: NXOpen.EdgeTangentRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects tangent connected edges from the body of the seed edge.
Created in NX3.0.0
|
protected |
Frees the object from memory.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.EdgeTangentRule.GetData | ( | out NXOpen.Edge | startEdge, |
out NXOpen.Edge | endEdge, | ||
out bool | isFromStart, | ||
out double | angleTolerance, | ||
out bool | hasSameConvexity | ||
) |
Gets the data for the edge tangent rule: NXOpen.EdgeTangentRule
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
startEdge | Start edge of edge tangent rule |
endEdge | End edge of edge tangent rule. It can be null (Nothing). |
isFromStart | True: the tangent starts from the start point of the start edge if end edge is provided |
angleTolerance | Angle tolerance for tangent edges |
hasSameConvexity | True: will only find tangnet edges that has the same convexity |