NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects tangent connected edges from the body of the seed edge. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Edge[] seedEdges, out double angleTolerance, out bool hasSameConvexity) |
Gets the data for the edge multiple seed tangent rule: NXOpen.EdgeMultipleSeedTangentRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects tangent connected edges from the body of the seed edge.
This rule is different from NXOpen.EdgeTangentRule in that each collected edge can act as a seed.
Created in NX3.0.0
|
protected |
Frees the object from memory.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.EdgeMultipleSeedTangentRule.GetData | ( | out NXOpen.Edge[] | seedEdges, |
out double | angleTolerance, | ||
out bool | hasSameConvexity | ||
) |
Gets the data for the edge multiple seed tangent rule: NXOpen.EdgeMultipleSeedTangentRule
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
seedEdges | Seed edges |
angleTolerance | Angle tolerance for tangent edges |
hasSameConvexity | True: will only find tangnet edges that has the same convexity |