NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.CutView objects. More...
Public Member Functions | |
NXOpen.CutView[] | ToArray () |
Returns an array of NXOpen.CutView objects. More... | |
unsafe NXOpen.CutView | FindObject (string journalIdentifier) |
Finds the NXOpen.CutView with the given identifier as recorded in a journal. More... | |
unsafe void | UpdateCutView (NXOpen.CutView view) |
Update the Master Cut feature associated with a cut view. More... | |
unsafe void | DeleteCutView (NXOpen.CutView view) |
Delete the Master Cut feature associated with a cut view. More... | |
unsafe NXOpen.ModelingView | CreateLinkedSectionView (NXOpen.CutView view) |
Create a linked section view. More... | |
unsafe bool | IsCutBody (NXOpen.Body body) |
Return a "true" if the body is a cut body. More... | |
unsafe bool | IsCutBodyOfView (NXOpen.Body body, NXOpen.CutView view, out NXOpen.Body uncutBody) |
Return a "true" if the body is a cut body in the view. More... | |
unsafe bool | IsUncutBodyOfView (NXOpen.Body body, NXOpen.CutView view, out NXOpen.Body cutBody) |
Return a "true" if the body is an uncut body in the view. More... | |
unsafe bool | IsToolBody (NXOpen.Body body) |
Return a "true" if the body is a tool body. More... | |
unsafe NXOpen.DisplayableObject[] | GetCutViewsOfObject (NXOpen.Body body) |
Find the cut views of an object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.CutView objects.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe NXOpen.ModelingView NXOpen.CutViewCollection.CreateLinkedSectionView | ( | NXOpen.CutView | view | ) |
Create a linked section view.
Created in NX5.0.0
License requirements: None.
view | Cut view |
unsafe void NXOpen.CutViewCollection.DeleteCutView | ( | NXOpen.CutView | view | ) |
Delete the Master Cut feature associated with a cut view.
Created in NX4.0.0
License requirements: None.
view | Cut view |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CutView NXOpen.CutViewCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CutView with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However, newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX4.0.0
License requirements: None.
journalIdentifier | Identifier of the cut view to be found |
unsafe NXOpen.DisplayableObject [] NXOpen.CutViewCollection.GetCutViewsOfObject | ( | NXOpen.Body | body | ) |
Find the cut views of an object.
Created in NX5.0.0
License requirements: None.
body |
unsafe bool NXOpen.CutViewCollection.IsCutBody | ( | NXOpen.Body | body | ) |
Return a "true" if the body is a cut body.
Created in NX5.0.0
License requirements: None.
body |
unsafe bool NXOpen.CutViewCollection.IsCutBodyOfView | ( | NXOpen.Body | body, |
NXOpen.CutView | view, | ||
out NXOpen.Body | uncutBody | ||
) |
Return a "true" if the body is a cut body in the view.
Created in NX5.0.0
License requirements: None.
body | |
view | Cut view |
uncutBody | Corresponding Uncut body |
unsafe bool NXOpen.CutViewCollection.IsToolBody | ( | NXOpen.Body | body | ) |
Return a "true" if the body is a tool body.
Created in NX5.0.0
License requirements: None.
body |
unsafe bool NXOpen.CutViewCollection.IsUncutBodyOfView | ( | NXOpen.Body | body, |
NXOpen.CutView | view, | ||
out NXOpen.Body | cutBody | ||
) |
Return a "true" if the body is an uncut body in the view.
Created in NX5.0.0
License requirements: None.
body | |
view | Cut view |
cutBody | Corresponding Cut body |
NXOpen.CutView [] NXOpen.CutViewCollection.ToArray | ( | ) |
Returns an array of NXOpen.CutView objects.
unsafe void NXOpen.CutViewCollection.UpdateCutView | ( | NXOpen.CutView | view | ) |
Update the Master Cut feature associated with a cut view.
Created in NX4.0.0
License requirements: None.
view | Cut view |
|
get |
Returns the tag of this object.