NXOpen .NET Reference
12.0.0
|
Represents Custom Popup Menu Item class More...
Public Member Functions | |
unsafe int | GetId () |
Returns Id of the menu item. More... | |
unsafe string | GetName () |
Returns name of the menu item. More... | |
unsafe void | SetDisabled () |
Sets the menu disabled More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents Custom Popup Menu Item class
Created in NX6.0.4
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.4
License requirements: None.
unsafe int NXOpen.CustomPopupMenuItem.GetId | ( | ) |
Returns Id of the menu item.
Created in NX6.0.4
License requirements: None.
unsafe string NXOpen.CustomPopupMenuItem.GetName | ( | ) |
Returns name of the menu item.
Created in NX6.0.4
License requirements: None.
unsafe void NXOpen.CustomPopupMenuItem.SetDisabled | ( | ) |
Sets the menu disabled
Created in NX6.0.4
License requirements: None.