NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects tangent connected curves from the feature of the seed. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Features.Feature[] features, out NXOpen.Curve seedCurve, out NXOpen.Curve endCurve, out bool isFromSeedStart, out double angleTolerance, out double gapTolerance) |
Gets the data for the curve feature tangent rule: NXOpen.CurveFeatureTangentRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects tangent connected curves from the feature of the seed.
Created in NX3.0.0
|
protected |
Frees the object from memory.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.CurveFeatureTangentRule.GetData | ( | out NXOpen.Features.Feature[] | features, |
out NXOpen.Curve | seedCurve, | ||
out NXOpen.Curve | endCurve, | ||
out bool | isFromSeedStart, | ||
out double | angleTolerance, | ||
out double | gapTolerance | ||
) |
Gets the data for the curve feature tangent rule: NXOpen.CurveFeatureTangentRule
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
features | Feaures whose tangent curves are used to create this rule |
seedCurve | Seed curve |
endCurve | End curve. It can be null (Nothing) |
isFromSeedStart | True: the chain starts from the start point of the seed curve |
angleTolerance | Angle tolerance for tangent curves |
gapTolerance | Gap tolerance for tangent curves |