NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects end-to-end connected curves from the seed curve. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Curve seedCurve, out NXOpen.Curve endCurve, out bool fromSeedStart, out double gapTolerance) |
Gets the data for the curve chain rule: NXOpen.CurveChainRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects end-to-end connected curves from the seed curve.
Created in NX9.0.0
|
protected |
Frees the object from memory.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.CurveChainRule.GetData | ( | out NXOpen.Curve | seedCurve, |
out NXOpen.Curve | endCurve, | ||
out bool | fromSeedStart, | ||
out double | gapTolerance | ||
) |
Gets the data for the curve chain rule: NXOpen.CurveChainRule
Created in NX9.0.0
License requirements: None.
seedCurve | Seed curve |
endCurve | End Curve. It can be null (Nothing) |
fromSeedStart | True: the chain starts from the start point of the seed curve |
gapTolerance | Gap tolerance |