NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.ConvertToFromReferenceBuilder More...
Public Types | |
enum | OutputType { Reference, Active } |
Represents the output type. More... | |
Public Member Functions | |
unsafe void | AddProjectFeatureCurves (NXOpen.Curve entity) |
Adds all output entities belonging to the project feature that contains the input tag to the input objects list of the command. More... | |
unsafe void | RemoveProjectFeatureCurves (NXOpen.Curve entity) |
Removes all output entities belonging to the project feature that contains the input tag from the input objects list of the command. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | InputObjects [get] |
Returns the input objects. More... | |
unsafe NXOpen.ConvertToFromReferenceBuilder.OutputType | OutputState [get, set] |
Returns or sets the output type. More... | |
unsafe bool | SelectAllProjectFeatureCurves [get, set] |
Returns or sets the projected curve flag. More... | |
Represents a NXOpen.ConvertToFromReferenceBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateConvertToFromReferenceBuilder
Created in NX5.0.0
unsafe void NXOpen.ConvertToFromReferenceBuilder.AddProjectFeatureCurves | ( | NXOpen.Curve | entity | ) |
Adds all output entities belonging to the project feature that contains the input tag to the input objects list of the command.
The SelectAllProjectFeatureCurves flag must be set to true before this function is called.
Created in NX5.0.0
License requirements: None.
entity | The input curve tag. |
unsafe void NXOpen.ConvertToFromReferenceBuilder.RemoveProjectFeatureCurves | ( | NXOpen.Curve | entity | ) |
Removes all output entities belonging to the project feature that contains the input tag from the input objects list of the command.
The SelectAllProjectFeatureCurves flag must be set to true before this function is called.
Created in NX5.0.0
License requirements: None.
entity | The input curve tag. |
|
get |
Returns the input objects.
The input objects must belong to the active sketch. Only curves and dimensions can be added to this list.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the output type.
If the output type is set to Active, all the selected curves and dimensions will get their reference status as active and if the output type is set to reference, they will get their reference status as reference.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the projected curve flag.
If this flag is ON and if at least one of the output curves of a sketch project feature are selected, all output curves of the sketch project feature will be selected.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.