NXOpen .NET Reference
12.0.0
|
Represents a facet from convergent topology. More...
Public Member Functions | |
unsafe NXOpen.Point3d[] | GetVertices () |
Returns all three vertices of convergent facet in an array of points. More... | |
unsafe NXOpen.ConvergentFacet | GetAdjacentFacet (int edgeIndex) |
Returns adjacent facet of a facet that abuts along edge of given edge index. More... | |
unsafe NXOpen.Vector3d[] | GetVertexNormals () |
Returns unit vertex normals of convergent facet. More... | |
unsafe NXOpen.Vector3d | GetUnitNormal () |
Returns unit normal vector of convergent facet. More... | |
unsafe void | SetVertices (NXOpen.Point3d[] points) |
Sets the coordinates of all the three vertices of a convergent facet to new values. More... | |
unsafe void | GetPlaneEquation (out NXOpen.Vector3d planeNormal, out double dCoefficient) |
Returns coefficients of plane equation of a convergent facet. More... | |
unsafe void | Destroy () |
Deletes a convergent facet object. More... | |
Properties | |
unsafe bool | IsValid [get] |
Returns whether or not the convergent facet is a valid facet. More... | |
unsafe NXOpen.Face | OwningFace [get] |
Returns the owning face of convergent facet. More... | |
unsafe NXOpen.Point3d | Vertex0 [get, set] |
Returns or sets the coordinates of the vertex with index equal to zero. More... | |
unsafe NXOpen.Point3d | Vertex1 [get, set] |
Returns or sets the coordinates of the vertex with index equal to one. More... | |
unsafe NXOpen.Point3d | Vertex2 [get, set] |
Returns or sets the coordinates of the vertex with index equal to two. More... | |
Properties inherited from NXOpen.IFacet | |
unsafe int | FacetIdentifier [get] |
Returns the indentifier of facet in its owning entity More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Represents a facet from convergent topology.
Instances of this class can be created using methods on NXOpen.Body and NXOpen.Face
Created in NX11.0.2
unsafe void NXOpen.ConvergentFacet.Destroy | ( | ) |
Deletes a convergent facet object.
Please note that this method does not geometrically delete a facet from its surface mesh leaving a hole. It only deletes the tagged object created to represent the individual facet. If you are dealing with a large number of facets in your application, use this method to delete the facet when you are finished working with it.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
unsafe NXOpen.ConvergentFacet NXOpen.ConvergentFacet.GetAdjacentFacet | ( | int | edgeIndex | ) |
Returns adjacent facet of a facet that abuts along edge of given edge index.
If edge of given edgeIndex is on boundary of the face, then a a null reference (Nothing in Visual Basic) is returned.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
edgeIndex | the index of edge at which adjacent facet is to find. It can be 0, 1 or 2. Error is returned for invalid value of edge index. |
unsafe void NXOpen.ConvergentFacet.GetPlaneEquation | ( | out NXOpen.Vector3d | planeNormal, |
out double | dCoefficient | ||
) |
Returns coefficients of plane equation of a convergent facet.
The equation is of the form Ax + By +Cz + D = 0. Three values contained in parameter planeNormal represent A, B and C coefficients of the equation. dCoefficient represents D coefficient of the equation.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
planeNormal | The plane unit normal for the facet. The (X, Y, Z) of this vector provide the A, B and C coefficients respectively of the plane equation. |
dCoefficient | provides the D coefficient in the plane equation. |
unsafe NXOpen.Vector3d NXOpen.ConvergentFacet.GetUnitNormal | ( | ) |
Returns unit normal vector of convergent facet.
The unit normal of a facet depends on vertex ordering within facet and generally is in the direction of face normal. For a solid convergent body, the facet unit normal points away from the material if underlying surface is attached to the face in positive sense and vice versa.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
unsafe NXOpen.Vector3d [] NXOpen.ConvergentFacet.GetVertexNormals | ( | ) |
Returns unit vertex normals of convergent facet.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
unsafe NXOpen.Point3d [] NXOpen.ConvergentFacet.GetVertices | ( | ) |
Returns all three vertices of convergent facet in an array of points.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
unsafe void NXOpen.ConvergentFacet.SetVertices | ( | NXOpen.Point3d[] | points | ) |
Sets the coordinates of all the three vertices of a convergent facet to new values.
Please note that the set method repositions the facet vertices only if the vertex meets the following requirements:
This method should be followed by a subsequent call to NXOpen.Update.DoUpdate . If your application sets multiple vertices of a face, then NXOpen.Update.DoUpdate should be called only once after setting all the vertices to new coordinates.
If any of the vertices of this facet lie on a boundary edge, then an exception with error code 4186254 is raised. If this facet belongs to a body feature that has dependent features and not just a dumb body feature, then an exception with error code 4186253 is raised.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
points |
|
get |
Returns whether or not the convergent facet is a valid facet.
A facet becomes invalid when the underlying surface undergoes an update such that the given facet is no longer present in its surface.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
|
get |
Returns the owning face of convergent facet.
Created in NX11.0.2
License requirements: gateway ("UG GATEWAY")
|
getset |
Returns or sets the coordinates of the vertex with index equal to zero.
Please note that the set method repositions the facet vertices only if the vertex meets the following requirements:
This method should be followed by a subsequent call to NXOpen.Update.DoUpdate . If your application sets multiple vertices of a face, then NXOpen.Update.DoUpdate should be called only once after setting all the vertices to new coordinates.
If any of the vertices of this facet lie on a boundary edge, then an exception with error code 4186254 is raised. If this facet belongs to a body feature that has dependent features and not just a dumb body feature, then an exception with error code 4186253 is raised.
Created in NX11.0.2
License requirements to get this property: gateway ("UG GATEWAY")
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the coordinates of the vertex with index equal to one.
Please note that the set method repositions the facet vertices only if the vertex meets the following requirements:
This method should be followed by a subsequent call to NXOpen.Update.DoUpdate . If your application sets multiple vertices of a face, then NXOpen.Update.DoUpdate should be called only once after setting all the vertices to new coordinates.
If any of the vertices of this facet lie on a boundary edge, then an exception with error code 4186254 is raised. If this facet belongs to a body feature that has dependent features and not just a dumb body feature, then an exception with error code 4186253 is raised.
Created in NX11.0.2
License requirements to get this property: gateway ("UG GATEWAY")
License requirements to set this property: gateway ("UG GATEWAY")
|
getset |
Returns or sets the coordinates of the vertex with index equal to two.
Please note that the set method repositions the facet vertices only if the vertex meets the following requirements:
This method should be followed by a subsequent call to NXOpen.Update.DoUpdate . If your application sets multiple vertices of a face, then NXOpen.Update.DoUpdate should be called only once after setting all the vertices to new coordinates.
If any of the vertices of this facet lie on a boundary edge, then an exception with error code 4186254 is raised. If this facet belongs to a body feature that has dependent features and not just a dumb body feature, then an exception with error code 4186253 is raised.
Created in NX11.0.2
License requirements to get this property: gateway ("UG GATEWAY")
License requirements to set this property: gateway ("UG GATEWAY")