NXOpen .NET Reference
12.0.0
|
A collection of collaborative designs. More...
Public Member Functions | |
NXOpen.CollaborativeDesign[] | ToArray () |
Returns an array of NXOpen.CollaborativeDesign objects. More... | |
unsafe NXOpen.CollaborativeDesign | FindObject (string journalIdentifier) |
Finds the CollaborativeDesign with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the TaggedObject with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Assemblies.SubsetBuilder | CurrentSubsetBuilder [get] |
Returns the NXOpen.Assemblies.SubsetBuilder used to edit the current subset in the subset task environment More... | |
A collection of collaborative designs.
To obtain an instance of this class, refer to NXOpen.CollaborativeContentManager
Created in NX8.5.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.TaggedObject NXOpen.CollaborativeDesignCollection.Find | ( | string | journalIdentifier | ) |
Finds the TaggedObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when Find is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX8.5.0
License requirements: assemblies ("ASSEMBLIES MODULE")
journalIdentifier | Identifier of the TaggedObject to be found |
unsafe NXOpen.CollaborativeDesign NXOpen.CollaborativeDesignCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the CollaborativeDesign with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX8.5.0
License requirements: assemblies ("ASSEMBLIES MODULE")
journalIdentifier | Name of the collaborative design to be found |
NXOpen.CollaborativeDesign [] NXOpen.CollaborativeDesignCollection.ToArray | ( | ) |
Returns an array of NXOpen.CollaborativeDesign objects.
|
get |
Returns the NXOpen.Assemblies.SubsetBuilder used to edit the current subset in the subset task environment
Created in NX8.5.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the tag of this object.