NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Catiav5Importer to be used when importing the CATIA V5 Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | ImportToOption { WorkPart, NewPart } |
Import To Option More... | |
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
Save the settings - this will save the settings to a file sepcified More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | FileOpenFlag [get, set] |
Returns or sets the file open flag - should be set to false if doing file import More... | |
unsafe NXOpen.Catiav5Importer.ImportToOption | ImportTo [get, set] |
Returns or sets the import to. More... | |
unsafe bool | ImportToTeamcenter [get, set] |
Returns or sets the import to Teamcenter - if set to true then imported data can be added to Teamcenter More... | |
unsafe bool | IncludeCSYS [get, set] |
Returns or sets the include coordinate systems - if set to true the coordinate systems from catia v5 will be imported to NX More... | |
unsafe bool | IncludeIndWireFrame [get, set] |
Returns or sets the include ind wire frame - if set to true the indpendent wireframe objects from catia v5 will be imported to NX More... | |
unsafe bool | IncludeNoShowEntity [get, set] |
Returns or sets the include no show entity - if set to true then no show entities from the catia v5 file will be imported to NX More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
unsafe bool | Optimize [get, set] |
Returns or sets the optimize - This option allows you to optimize the topology More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - if V5 file is imported to new part then this name will be used to write the output. More... | |
unsafe string | SearchDirectoryList [get, set] |
Returns or sets the serach directory list - This option allows you to specify a semicolon separated list of directories in which the translator can find components of an assembly. More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - definition file for default options More... | |
unsafe bool | SimplifyFacesandEdges [get, set] |
Returns or sets the simplify faces and edges - This option allows you to simplify nearly analytical faces and edges to analytics More... | |
unsafe int | TotalSearchDirectories [get, set] |
Returns or sets the number of search directories - This option allows you to specify total number of serach directories More... | |
Represents a NXOpen.Catiav5Importer to be used when importing the CATIA V5 Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateCatiav5Importer
Default values.
Property | Value |
---|---|
ImportTo |
WorkPart |
ImportToTeamcenter |
0 |
IncludeCSYS |
0 |
IncludeIndWireFrame |
1 |
IncludeNoShowEntity |
0 |
Optimize |
1 |
SimplifyFacesandEdges |
0 |
TotalSearchDirectories |
0 |
Created in NX6.0.0
unsafe void NXOpen.Catiav5Importer.SaveSettings | ( | string | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX6.0.0
License requirements: None.
filename |
|
getset |
Returns or sets the file open flag - should be set to false if doing file import
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import to.
This option will determine the destination for imported V5 file. It can either be new part or work part.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import to Teamcenter - if set to true then imported data can be added to Teamcenter
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the include coordinate systems - if set to true the coordinate systems from catia v5 will be imported to NX
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the include ind wire frame - if set to true the indpendent wireframe objects from catia v5 will be imported to NX
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the include no show entity - if set to true then no show entities from the catia v5 file will be imported to NX
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input file - name of a file which is being imported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimize - This option allows you to optimize the topology
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - if V5 file is imported to new part then this name will be used to write the output.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the serach directory list - This option allows you to specify a semicolon separated list of directories in which the translator can find components of an assembly.
The translator will search all of the subdirectories below the given directories.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - definition file for default options
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the simplify faces and edges - This option allows you to simplify nearly analytical faces and edges to analytics
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of search directories - This option allows you to specify total number of serach directories
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.