NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Catiav4Creator to be used when exporting the CATIA V4 Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | SolidBodyOutputOption { VOLUMEs, Solide } |
Options for outputing solid bodies to CATIA V4 More... | |
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
The save settings - this will save the settings to a file sepcified More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ObjectSelector | ExportSelectionBlock [get] |
Returns the export selection block - the object selection will be done by this block. More... | |
unsafe bool | FileSaveFlag [get, set] |
Returns or sets the file save flag - this should be set to false if doing File Export More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - the exported data will be written to file specified More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - The definition file to read default options More... | |
unsafe NXOpen.Catiav4Creator.SolidBodyOutputOption | WriteSolidAs [get, set] |
Returns or sets the write solid as - this will decide if solids should be written as SOLIDE or Volumes More... | |
Represents a NXOpen.Catiav4Creator to be used when exporting the CATIA V4 Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateCatiav4Creator
Default values.
Property | Value |
---|---|
WriteSolidAs |
VOLUMEs |
Created in NX6.0.0
unsafe void NXOpen.Catiav4Creator.SaveSettings | ( | string | filename | ) |
The save settings - this will save the settings to a file sepcified
Created in NX6.0.0
License requirements: None.
filename |
|
get |
Returns the export selection block - the object selection will be done by this block.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the file save flag - this should be set to false if doing File Export
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - the exported data will be written to file specified
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - The definition file to read default options
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the write solid as - this will decide if solids should be written as SOLIDE or Volumes
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.