NXOpen .NET Reference
12.0.0
|
Represents a constraint group in a solution or solution step More...
Public Member Functions | |
unsafe NXOpen.CAE.SimConstraint[] | GetConstraints () |
Gets the constraints in this group More... | |
unsafe void | Add (NXOpen.CAE.SimConstraint tConstraint) |
Adds a constraint to this group More... | |
unsafe void | Remove (NXOpen.CAE.SimConstraint tConstraint) |
Removes a constraint from this group More... | |
unsafe void | RemoveAll () |
Removes all constraints from this group More... | |
unsafe void | AddConstraintSet (NXOpen.CAE.SimConstraintSet tConstraintSet) |
Adds a constraint set to this group More... | |
unsafe void | RemoveConstraintSet (NXOpen.CAE.SimConstraintSet tConstraintSet) |
Removes a constraint set from this group More... | |
unsafe NXOpen.CAE.SimConstraintSet[] | GetConstraintSets () |
Gets the constraint sets in this group More... | |
unsafe void | RemoveAllConstraintSets () |
Remove all constraint sets from this group More... | |
Public Member Functions inherited from NXOpen.CAE.SimBcGroup | |
unsafe void | SetBoltLoadSequence (NXOpen.NXObject[] objects) |
Set the bolt load sequence More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.CAE.SimBcGroup | |
unsafe NXOpen.CAE.SimGroupContainer | GroupContainer [get] |
Returns the solution or solution step owning this BC group More... | |
Represents a constraint group in a solution or solution step
Not support KF.
Created in NX9.0.0
unsafe void NXOpen.CAE.SimConstraintGroup.Add | ( | NXOpen.CAE.SimConstraint | tConstraint | ) |
Adds a constraint to this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tConstraint | the constraint to be added |
unsafe void NXOpen.CAE.SimConstraintGroup.AddConstraintSet | ( | NXOpen.CAE.SimConstraintSet | tConstraintSet | ) |
Adds a constraint set to this group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tConstraintSet | the constraint to be added |
unsafe NXOpen.CAE.SimConstraint [] NXOpen.CAE.SimConstraintGroup.GetConstraints | ( | ) |
Gets the constraints in this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.SimConstraintSet [] NXOpen.CAE.SimConstraintGroup.GetConstraintSets | ( | ) |
Gets the constraint sets in this group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimConstraintGroup.Remove | ( | NXOpen.CAE.SimConstraint | tConstraint | ) |
Removes a constraint from this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tConstraint | the constraint to be removed |
unsafe void NXOpen.CAE.SimConstraintGroup.RemoveAll | ( | ) |
Removes all constraints from this group
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimConstraintGroup.RemoveAllConstraintSets | ( | ) |
Remove all constraint sets from this group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimConstraintGroup.RemoveConstraintSet | ( | NXOpen.CAE.SimConstraintSet | tConstraintSet | ) |
Removes a constraint set from this group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tConstraintSet | the constraint to be removed |