NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.FacetSelectionRule that collects facets with brush tool intent. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Point3d brushToolStartPoint, out NXOpen.Vector3d brushToolDirection, out double brushToolRadius, out bool collectInsideFacetsOnly, out NXOpen.IFacet seedFacet) |
Gets the data for the brush facets rule: NXOpen.BrushFacetsRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.FacetSelectionRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.FacetSelectionRule that collects facets with brush tool intent.
This rule expands to all neighboring facets of seed (and the neighbor-neighbors) that are inside brush tool.
Created in NX12.0.0
|
protected |
Frees the object from memory.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.BrushFacetsRule.GetData | ( | out NXOpen.Point3d | brushToolStartPoint, |
out NXOpen.Vector3d | brushToolDirection, | ||
out double | brushToolRadius, | ||
out bool | collectInsideFacetsOnly, | ||
out NXOpen.IFacet | seedFacet | ||
) |
Gets the data for the brush facets rule: NXOpen.BrushFacetsRule
Created in NX12.0.0
License requirements: gateway ("UG GATEWAY")
brushToolStartPoint | the start point of brush tool |
brushToolDirection | the vector defining direction of brush tool |
brushToolRadius | the radius of brush tool |
collectInsideFacetsOnly | the flag indicating collection of inside brush facets only is allowed. |
seedFacet | the seed facet |