NXOpen .NET Reference
12.0.0
|
Represents a collection of bodies in a part More...
Public Member Functions | |
NXOpen.Body[] | ToArray () |
Returns an array of NXOpen.Body objects. More... | |
unsafe NXOpen.Body | FindObject (string journalIdentifier) |
Finds the NXOpen.Body with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.FourPointSurfaceBuilder | CreateFourPointSurfaceBuilder () |
Creates a Four Point Surface Builder More... | |
unsafe NXOpen.SurfaceUVDirectionBuilder | CreateSurfaceUvdirectionBuilder () |
Creates a SurfaceUVDirectionBuilder More... | |
unsafe NXOpen.FlatteningBuilder | CreateFlatteningBuilder () |
Creates a FlatteningBuilder . More... | |
unsafe void | CollectionSweepabilityCheck (bool setColor) |
Sweepability check More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of bodies in a part
To obtain an instance of this class, refer to NXOpen.Part
Created in NX3.0.0
unsafe void NXOpen.BodyCollection.CollectionSweepabilityCheck | ( | bool | setColor | ) |
Sweepability check
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
setColor |
unsafe NXOpen.FlatteningBuilder NXOpen.BodyCollection.CreateFlatteningBuilder | ( | ) |
Creates a FlatteningBuilder .
Created in NX8.5.3
Deprecated in NX11.0.0. Use NXOpen.Features.FlatteningAndFormingBuilder instead.
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.FourPointSurfaceBuilder NXOpen.BodyCollection.CreateFourPointSurfaceBuilder | ( | ) |
Creates a Four Point Surface Builder
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.SurfaceUVDirectionBuilder NXOpen.BodyCollection.CreateSurfaceUvdirectionBuilder | ( | ) |
Creates a SurfaceUVDirectionBuilder
Created in NX8.5.1
License requirements: studio_free_form ("STUDIO FREE FORM")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Body NXOpen.BodyCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Body with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Identifier of the body you want |
NXOpen.Body [] NXOpen.BodyCollection.ToArray | ( | ) |
Returns an array of NXOpen.Body objects.
|
get |
Returns the tag of this object.