NXOpen .NET Reference
12.0.0
|
Provides methods for querying and updating attributes. More...
Public Member Functions | |
unsafe NXOpen.AttributePropertiesBuilder | CreateAttributePropertiesBuilder (NXOpen.BasePart part, NXOpen.NXObject[] objects, NXOpen.AttributePropertiesBuilder.OperationType operationType) |
Creates the AttributePropertiesBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for querying and updating attributes.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX8.5.0
unsafe NXOpen.AttributePropertiesBuilder NXOpen.AttributeManager.CreateAttributePropertiesBuilder | ( | NXOpen.BasePart | part, |
NXOpen.NXObject[] | objects, | ||
NXOpen.AttributePropertiesBuilder.OperationType | operationType | ||
) |
Creates the AttributePropertiesBuilder
Created in NX8.5.0
License requirements: None.
part | The part that owns the builder. The builder owner is not strictly required (that is, it can be a null reference (Nothing in Visual Basic)), but it is highly suggested to ensure proper cleanup of the builder in case the client does not explicitly clean it up properly. |
objects | the array of objects |
operationType | the type of operation |
|
get |
Returns the tag of this object.