NXOpen .NET Reference
12.0.0
|
Represents a AcisExporter to be used when importing the Acis Data This class is created using DexManager . More...
Public Types | |
enum | AcisVersionOption { R26, R25, R24, R23, R22, R21, R20, R19, R18 } |
ACIS Version options More... | |
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
Save the settings - this will save the settings to a file sepcified More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AcisExporter.AcisVersionOption | AcisVersion [get, set] |
Returns or sets the Acis version - The version of ACIS file to be exported More... | |
unsafe NXOpen.ObjectSelector | ExportSelectionBlock [get] |
Returns the export selection block - the object selection will be done by this block. More... | |
unsafe bool | FileSaveFlag [get, set] |
Returns or sets the file save flag - this should be set to false if doing File Export More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - the exported data will be written to file specified More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - The definition file to read default options More... | |
Represents a AcisExporter to be used when importing the Acis Data This class is created using DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateAcisExporter
Default values.
Property | Value |
---|---|
AcisVersion |
R18 |
Created in NX11.0.0
unsafe void NXOpen.AcisExporter.SaveSettings | ( | string | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX11.0.0
License requirements: None.
filename |
|
getset |
Returns or sets the Acis version - The version of ACIS file to be exported
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the export selection block - the object selection will be done by this block.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the file save flag - this should be set to false if doing File Export
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - the exported data will be written to file specified
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - The definition file to read default options
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.