NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.ASCImporter . More...
Public Types | |
enum | Units { Millimeters, Inches } |
The Part Units selection Enum More... | |
Properties | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - name of a file which is being created More... | |
unsafe NXOpen.ASCImporter.Units | PartUnitsEnum [get, set] |
Returns or sets the part units enum More... | |
unsafe bool | SheetGeometryToSketch [get, set] |
Returns or sets the toggle of creating sketch in sheet More... | |
unsafe bool | ViewGeometryToSketch [get, set] |
Returns or sets the toggle of creating sketch in view More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.ASCImporter .
This class is used to import .ASC and .DWG files
To create a new instance of this class, use NXOpen.DexManager.CreateAscImporter
Default values.
Property | Value |
---|---|
PartUnitsEnum |
Millimeters |
Created in NX7.5.0
|
getset |
Returns or sets the input file - name of a file which is being imported
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the output file - name of a file which is being created
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the part units enum
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the toggle of creating sketch in sheet
Created in NX8.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the toggle of creating sketch in view
Created in NX8.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")