NXOpen.UF.Ui.MessageDialog¶
-
Ui.
MessageDialog
()¶ Refer to UF_UI_message_dialog for documentation.
Signature:
MessageDialog(titleString, dialogType, messages, numMessages, translate, buttons)
Parameters: - titleString (str) – Dialog title displayed in title bar
- dialogType (
NXOpen.UF.Ui.MessageDialogType
Refer to UF_UI_MESSAGE_DIALOG_TYPE for documentation.) – Indicates the type of dialog type - messages (list of str) – Messages to display in dialog
- numMessages (int) – Number of messages associated with messages.
- translate (bool) – Flag to translate messages.
- buttons (
NXOpen.UF.Ui.MessageButtons
Refer to UF_UI_message_buttons_s for documentation.) – Definitions of buttons to display within the dialog. The response field must be within 1-100.
Returns: Response from the dialog
Return type: int
License requirements: None