NXOpen.UF.Part.OpenSingleComponentAs¶
-
Part.
OpenSingleComponentAs
()¶ Refer to UF_PART_open_single_component_as for documentation.
Signature:
OpenSingleComponentAs(component, newPartName)
Parameters: - component (Tag) – The component being opened
- newPartName (str) – The component’s new part name
Returns: A Tuple
Return type: A tuple consisting of (part,errorStatus)
part(Tag): The component part that is opened
errorStatus(
`NXOpen.UF.Part.LoadStatus
Refer to UF_PART_load_status_s for documentation.`): The user allocated structure is filled with the names and associated error codes of any parts that did not load correctly. The allocated arrays must be freed with UF_free_string_array and UF_free(). For details see the definition of UF_PART_load_status_t.License requirements: None