NXOpen.UF.Modl.RoughOffset Structure¶
NXOpen.UF.Modl.RoughOffset is an alias for NXOpen.UF.ModlRoughOffset_Struct
-
class
NXOpen.UF.
ModlRoughOffset_Struct
¶ Bases:
object
Refer to UF_MODL_rough_offset_s for documentation.
Fields
NXOpen.UF.ModlRoughOffset_Struct.Entities |
Offset entities: face or sheet body |
NXOpen.UF.ModlRoughOffset_Struct.NumEntities |
Number of offset entities |
NXOpen.UF.ModlRoughOffset_Struct.SmartCsys |
The tag for a coordinate system, of which Z axis indicates the offset direction, X axis the stepping direction, and Y axis the stepover direction. |
NXOpen.UF.ModlRoughOffset_Struct.OffsetDistance |
Offset distance |
NXOpen.UF.ModlRoughOffset_Struct.OffsetDeviation |
Offset distance deviation |
NXOpen.UF.ModlRoughOffset_Struct.StepoverDistance |
Stepover distance |
NXOpen.UF.ModlRoughOffset_Struct.SurfMethod |
Surface generation method: UF_RSO_SURF_METHOD_CLOUD: Cloud Points UF_RSO_SURF_METHOD_THRU: Through Curves UF_RSO_SURF_METHOD_ROUGH_FIT: Rough Fit |
NXOpen.UF.ModlRoughOffset_Struct.SurfCtrlType |
Surface control type: UF_RSO_SURF_CTRL_BY_SYSTEM: System Defined UF_RSO_SURF_CTRL_BY_USER: User Defined It is used only when surf_method is UF_RSO_SURF_METHOD_CLOUD |
NXOpen.UF.ModlRoughOffset_Struct.UPatches |
Number of U patches when the surface control type UF_RSO_SURF_CTRL_BY_USER |
NXOpen.UF.ModlRoughOffset_Struct.BoundaryTrim |
Boundary trimming option: UF_RSO_TRIM_OPT_NO: No Trimming UF_RSO_TRIM_OPT_YES: Trimming UF_RSO_TRIM_OPT_BND_CURVE: Boundary Curve only |