NXOpen.UF.Modl.RipedgeData Structure¶
NXOpen.UF.Modl.RipedgeData is an alias for NXOpen.UF.ModlRipedgeData_Struct
-
class
NXOpen.UF.
ModlRipedgeData_Struct
¶ Bases:
object
Refer to UF_MODL_ripedge_data_s for documentation.
Fields
NXOpen.UF.ModlRipedgeData_Struct.NRipedges |
Number of rip edges |
NXOpen.UF.ModlRipedgeData_Struct.Ripedges |
Array of rip edges |
NXOpen.UF.ModlRipedgeData_Struct.AddTangent |
To add tangent edges or not |
NXOpen.UF.ModlRipedgeData_Struct.GapType |
0 - Gap, 1 - Offset |
NXOpen.UF.ModlRipedgeData_Struct.Gap |
Gap value Gap type |
NXOpen.UF.ModlRipedgeData_Struct.Offset |
Offset value - Offset type |
NXOpen.UF.ModlRipedgeData_Struct.Extension |
extension value |
NXOpen.UF.ModlRipedgeData_Struct.EndCondition |
0 - Rectangular, 1 - Obround |