NXOpen.UF.ModlFeatures.MatchedgeCheck¶
-
ModlFeatures.
MatchedgeCheck
()¶ Refer to UF_MODL_matchedge_check for documentation.
Signature:
MatchedgeCheck(ufData, continuity, numPnts)
Parameters: - ufData (
NXOpen.UF.Modl.MatchedgeData
Refer to UF_MODL_matchedge_data_s for documentation.) – Match Edge Open API data structure - continuity (int) – 0, 1, 2, or 3, for desired continuity check
- numPnts (int) – number of points used in computing deviations
Returns: array of deviations, its length is 1 + continuity, deviation[0] for G0 deviation, deviation[1] for G1 deviation in degree, deviation[2] for relative G2 deviation, deviation[3] for relative G3 deviation
Return type: float
License requirements: SOLIDS MODELING and STUDIO FREE FORM
- ufData (