NXOpen.UF.Modl.CreateExtrusion1¶
-
Modl.
CreateExtrusion1
()¶ Refer to UF_MODL_create_extrusion1 for documentation.
Signature:
CreateExtrusion1(objects, objectCount, trimData, taperAngle, limits, offsets, regionPoint, regionSpecified, solidCreation, direction, sign, targetBody)
Parameters: - objects (list of Tag) – List of objects to be extruded
- objectCount (int) – Number of objects
- trimData (
NXOpen.UF.Modl.SweepTrimObject
Refer to UF_MODL_SWEEP_TRIM_object_s for documentation.) – Pointer to structure for trimming data - taperAngle (str) – Taper Angle.
- limits (list of str) – Limits of extrusion. Only valid if trim_data = NULL
- offsets (list of str) – Offsets for open strings
- regionPoint (list of float) – Point on region desired
- regionSpecified (bool) – True or False for region desired
- solidCreation (bool) – If TRUE, create solid bodies if input string closed. Otherwise, sheet bodies are the result.
- direction (list of float) – Extrusion direction
- sign (
NXOpen.UF.Modl.FeatureSigns
Refer to UF_FEATURE_SIGNS for documentation.) – The sign of the operation to be performed. UF_NULLSIGN = create new target solid UF_POSITIVE = add to target solid UF_NEGATIVE = subtract from target solid UF_UNSIGNED = intersect with target solid - targetBody (Tag) – target body to perform Boolean operation
Returns: A Tuple
Return type: A tuple consisting of (features,numberOfFeatures)
features(list of Tag): Array of extruded feature tags. This must be freed by calling UF_free.
numberOfFeatures(int): Number of features returned
License requirements: SOLIDS MODELING