NXOpen.UF.DrfDimensionPreferences_Struct.ToleranceType |
************************************************************************* * UF_DRF_dimension_preferences_t specifies annotation preferences * that apply only to dimensions ************************************************************************ |
NXOpen.UF.DrfDimensionPreferences_Struct.UpperToleranceEnglish |
inches |
NXOpen.UF.DrfDimensionPreferences_Struct.LowerToleranceEnglish |
inches |
NXOpen.UF.DrfDimensionPreferences_Struct.UpperToleranceMetric |
millimeters |
NXOpen.UF.DrfDimensionPreferences_Struct.LowerToleranceMetric |
millimeters |
NXOpen.UF.DrfDimensionPreferences_Struct.UpperToleranceDeg |
not implemented |
NXOpen.UF.DrfDimensionPreferences_Struct.LowerToleranceDeg |
not implemented |
NXOpen.UF.DrfDimensionPreferences_Struct.DimensionValueDp |
number of decimal places for primary dimension value |
NXOpen.UF.DrfDimensionPreferences_Struct.ToleranceValueDp |
number of decimal places for primary tolerance value |
NXOpen.UF.DrfDimensionPreferences_Struct.DualDimensionValueDp |
number of decimal places for secondary dimension value |
NXOpen.UF.DrfDimensionPreferences_Struct.DualToleranceValueDp |
number of decimal places for secondary tolerance value |
NXOpen.UF.DrfDimensionPreferences_Struct.AngularDimensionValueDp |
not implemented |
NXOpen.UF.DrfDimensionPreferences_Struct.AngularToleranceValueDp |
not implemented |
NXOpen.UF.DrfDimensionPreferences_Struct.DimFractionDenominator |
fractional precision for primary dimension and tolerance value |
NXOpen.UF.DrfDimensionPreferences_Struct.DualFractionDenominator |
fractional precision for secondary primary and tolerance value |
NXOpen.UF.DrfDimensionPreferences_Struct.TextArrowPlacement |
automatic placement or manual placement with arrows in or out |
NXOpen.UF.DrfDimensionPreferences_Struct.ExtensionLineDisplay |
number and side for extension line(s) |
NXOpen.UF.DrfDimensionPreferences_Struct.ArrowDisplay |
number and side for arrow(s) |
NXOpen.UF.DrfDimensionPreferences_Struct.LineBetweenArrows |
TRUE if a line is to be displayed between arrows |
NXOpen.UF.DrfDimensionPreferences_Struct.Orientation |
orientation of dimension text |
NXOpen.UF.DrfDimensionPreferences_Struct.TextAngle |
angle of text if orientation is UF_DRF_DIMENSION_TEXT_BY_ANGLE |
NXOpen.UF.DrfDimensionPreferences_Struct.BaselineOffset |
baselinen dimension offset value |
NXOpen.UF.DrfDimensionPreferences_Struct.ChainOffset |
chain dimension offset value |
NXOpen.UF.DrfDimensionPreferences_Struct.NarrowDimensionData |
Narrow dimension preferences |
NXOpen.UF.DrfDimensionPreferences_Struct.NarrowDimensionArrowheadType |
Narrow dimension arrowhead type |
NXOpen.UF.DrfDimensionPreferences_Struct.ChamferDimensionData |
chamfer dimension data |
NXOpen.UF.DrfDimensionPreferences_Struct.DimInspectionType |
dimension inspection type preference |
NXOpen.UF.DrfDimensionPreferences_Struct.DimReferenceType |
dimension reference type preference |
NXOpen.UF.DrfDimensionPreferences_Struct.TrimDimLine |
Whether to trim dimension line when text cross both extension lines |