NXOpen.UF.Draw.ViewPrfs Structure¶
NXOpen.UF.Draw.ViewPrfs is an alias for NXOpen.UF.DrawViewPrfs_Struct
-
class
NXOpen.UF.
DrawViewPrfs_Struct
¶ Bases:
object
Refer to UF_DRAW_view_prfs_s for documentation.
Fields
NXOpen.UF.DrawViewPrfs_Struct.HiddenLine |
Hidden line removal, use UF_DRAW_hidden_line_removal_off or UF_DRAW_hidden_line_removal_on |
NXOpen.UF.DrawViewPrfs_Struct.HiddenLineColor |
Hidden line color |
NXOpen.UF.DrawViewPrfs_Struct.HiddenLineFont |
Hidden line font |
NXOpen.UF.DrawViewPrfs_Struct.HiddenLineWidth |
Hidden line width, please use UF_OBJ_WIDTH_NORMAL, UF_OBJ_WIDTH_THIN, UF_OBJ_WIDTH_THICK, or UF_OBJ_WIDTH_ORIGINAL |
NXOpen.UF.DrawViewPrfs_Struct.EdgeHidingEdge |
UF_DRAW_edge_hiding_edge_off or UF_DRAW_edge_hiding_edge_on |
NXOpen.UF.DrawViewPrfs_Struct.Smooth |
Smooth Edges UF_DRAW_smooth_off or UF_DRAW_smooth_on |
NXOpen.UF.DrawViewPrfs_Struct.Tolerance |
Chord height tolerance for silhouettes and hidden line display; must be >= 0.0 |
NXOpen.UF.DrawViewPrfs_Struct.Silhouettes |
UF_DRAW_silhouettes_off or UF_DRAW_silhouettes_on |
NXOpen.UF.DrawViewPrfs_Struct.Uvhatch |
UF_DRAW_uvhatch_off or UF_DRAW_uvhatch_on |
NXOpen.UF.DrawViewPrfs_Struct.SmoothEdgeColor |
Smooth edge color (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.SmoothEdgeFont |
Smooth edge font(0=original) |
NXOpen.UF.DrawViewPrfs_Struct.SmoothEdgeWidth |
Smooth edge width (see hidden_line_width) |
NXOpen.UF.DrawViewPrfs_Struct.SmoothEdgeGap |
Smooth edge gap(0=off, 1 = on) |
NXOpen.UF.DrawViewPrfs_Struct.SmoothEdgeGapSize |
Smooth edge gap size (in part units) |
NXOpen.UF.DrawViewPrfs_Struct.VirtualIntersect |
Virtual intersection curves (0=off, 1 = on) |
NXOpen.UF.DrawViewPrfs_Struct.VirtualIntersectColor |
Virtual intersection color (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.VirtualIntersectFont |
Virtual intersection font (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.VirtualIntersectWidth |
Virtual intersection width (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.VirtualIntersectGap |
|
NXOpen.UF.DrawViewPrfs_Struct.VirtualIntersectGapSize |
|
NXOpen.UF.DrawViewPrfs_Struct.ExtractedEdges |
Associative Extracted Edge use (0=off, 1=on) |
NXOpen.UF.DrawViewPrfs_Struct.VisibleLineColor |
(0 = original) |
NXOpen.UF.DrawViewPrfs_Struct.VisibleLineFont |
(0=original) |
NXOpen.UF.DrawViewPrfs_Struct.VisibleLineWidth |
Please use either UF_OBJ_WIDTH_NORMAL, UF_OBJ_WIDTH_THIN, UF_OBJ_WIDTH_THICK, or UF_OBJ_WIDTH_ORIGINAL |
NXOpen.UF.DrawViewPrfs_Struct.InterferingSolids |
0 = no interfering solids 1 = yes without Interference Curves 2 = yes and render InterferenceCurves |
NXOpen.UF.DrawViewPrfs_Struct.ReferencedEdgesOnly |
When TRUE, renders only hidden lines referencing annotation with hidden line settings above. |
NXOpen.UF.DrawViewPrfs_Struct.EdgesHiddenByOwnSolid |
When TRUE, renders self-hidden edges according to hidden line settings above. |
NXOpen.UF.DrawViewPrfs_Struct.SimplifySmallFeatures |
0 = don’t simplify 1 = simplify features smaller than small_feature_tolerance when rendering hidden lines. 2 = hide features small than the small_feature_tolerance when rendering hidden lines. |
NXOpen.UF.DrawViewPrfs_Struct.SmallFeatureTolerance |
Small feature tolerance percentage (from 0.0 to 5.00). |
NXOpen.UF.DrawViewPrfs_Struct.TracelineVisibleColor |
Traceline visible color (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineVisibleFont |
Traceline visible font (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineVisibleWidth |
Traceline visible width (see hidden_line_width) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineHiddenColor |
Traceline hidden color (0=original) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineHiddenFont |
Traceline hidden font (0=invisible) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineHiddenWidth |
Traceline hidden width (see hidden_line_width) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineGap |
Traceline gap(0=off, 1 = on) |
NXOpen.UF.DrawViewPrfs_Struct.TracelineGapSize |
Traceline gap size (in part units) |