NXOpen.UF.Disp.PolyMarker Enumeration¶
NXOpen.UF.Disp.PolyMarker is an alias for NXOpen.UF.DispPolyMarker
-
class
NXOpen.UF.
DispPolyMarker
¶ Bases:
object
Refer to UF_DISP_poly_marker_e for documentation.
Enum Members
Enum Member NO_MARKER POINT DOT ASTERISK CIRCLE POUNDSIGN X GRIDPOINT SQUARE TRIANGLE_MARKER DIAMOND CENTERLINE CONS_FIX CONS_HORIZONTAL CONS_VERTICAL CONS_PARALLEL CONS_PERPENDICULAR CONS_TANGENT CONS_CONCENTRIC CONS_COINCIDENT CONS_COLLINEAR CONS_POINT_ON_CURVE CONS_MIDPOINT CONS_EQUAL_LENGTH CONS_EQUAL_RADIUS CONS_CONSTANT_LENGTH CONS_CONSTANT_ANGLE CONS_MIRROR DIM_RADIUS DIM_DIAMETER DIM_PARALLEL DIM_PERPENDICULAR CONS_SLOPE CONS_STRING CONS_UNIFORM_SCALED CONS_NON_UNIFORM_SCALED CONS_ASSOC_TRIM CONS_ASSOC_OFFSET _2T_RES_SPOT_WELD _3T_RES_SPOT_WELD _4T_RES_SPOT_WELD _2T_DC_SPOT_WELD _3T_DC_SPOT_WELD _4T_DC_SPOT_WELD _2T_KPC_SPOT_WELD _3T_KPC_SPOT_WELD _4T_KPC_SPOT_WELD _2T_PROC_SPOT_WELD _3T_PROC_SPOT_WELD _4T_PROC_SPOT_WELD ARC_SPOT_WELD CLINCH_WELD ANCHOR LEFT_LEADER_CONNECTION RIGHT_LEADER_CONNECTION FILLED_CIRCLE FILLED_SQUARE LARGE_FILLED_SQUARE DATUM_POINT SNAPPING_DIAMOND CIRCLE_IN_CIRCLE CIRCLE_IN_SQUARE SQUARE_IN_SQUARE FILLED_LEFT_TRIANGLE FILLED_RIGHT_TRIANGLE FILLED_UP_TRIANGLE FILLED_DOWN_TRIANGLE FILLED_LEFT_TRIANGLE_IN_CIRCLE FILLED_RIGHT_TRIANGLE_IN_CIRCLE FILLED_UP_TRIANGLE_IN_CIRCLE FILLED_DOWN_TRIANGLE_IN_CIRCLE FILLED_LEFT_TRIANGLE_IN_SQUARE FILLED_RIGHT_TRIANGLE_IN_SQUARE FILLED_UP_TRIANGLE_IN_SQUARE FILLED_DOWN_TRIANGLEIN_SQUARE ROUNDED_CROSS FILLED_DIAMOND UP_DOWN_TRIANGLES LEFT_RIGHT_TRIANGLES SMALL_WHEEL LARGE_WHEEL HOLLOW_CIRCLE PREVIEW_PERPENDICULAR PREVIEW_HORIZONTAL PREVIEW_VERTICAL PREVIEW_TANGENT PREVIEW_PARALLEL PREVIEW_POINT_ON_CURVE PREVIEW_COLLINEAR RULER PROTRACTOR SKETCH_NOTEBOOK ARC_END_POINT _2PT_ARC_MARKER BIG_ASTERISK LINE_IN_CIRCLE PLUS_IN_CIRCLE CENTER_OF_ROTATION PREVIEW_X PREVIEW_Y PREVIEW_Z _2T_GENERAL_SPOT_WELD _3T_GENERAL_SPOT_WELD _4T_GENERAL_SPOT_WELD _2T_VITAL_SPOT_WELD _3T_VITAL_SPOT_WELD _4T_VITAL_SPOT_WELD _2T_IMPORTANT_SPOT_WELD _3T_IMPORTANT_SPOT_WELD _4T_IMPORTANT_SPOT_WELD _2T_SEMIPANEL_SPOT_WELD _3T_SEMIPANEL_SPOT_WELD _4T_SEMIPANEL_SPOT_WELD SPOT_WELD_NUT SPOT_WELD_STUD INVALID_MARKER