NXOpen.UF.Curve.Proj Structure¶
NXOpen.UF.Curve.Proj is an alias for NXOpen.UF.CurveProj_Struct
-
class
NXOpen.UF.
CurveProj_Struct
¶ Bases:
object
Refer to UF_CURVE_proj_s for documentation.
Fields
NXOpen.UF.CurveProj_Struct.ProjType |
Projection type: 1 - along face normals, 2 - towards point, 3 - along vector, 4 - at angle to vector 5 - toward a line 6 - equal arclength |
NXOpen.UF.CurveProj_Struct.ProjPnt |
Point eid for type 2 or 6, Line or datum axis eid for type 5 |
NXOpen.UF.CurveProj_Struct.ProjVec |
Vector for types 3,4,6 |
NXOpen.UF.CurveProj_Struct.XVector |
X axis vector for type 6 |
NXOpen.UF.CurveProj_Struct.Multiplicity |
Multiplicity for type 3 1 - Single direction 2 - Both directions |
NXOpen.UF.CurveProj_Struct.ArclOption |
Equal Arclength option for type 6 0 - Both X and Y 1 - First X, Then Y 2 - First Y, Then X 3 - X Only 4 - Y Only |
NXOpen.UF.CurveProj_Struct.Angle |
Angle for type 4 |
NXOpen.UF.CurveProj_Struct.RefPnt |
Reference point for type 4 |