ToolingDrawingCollection Class

class NXOpen.Tooling.ToolingDrawingCollection

Bases: object

Creates a NXOpen.Tooling.CompDrawingBuilder

To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager

New in version NX8.0.0.

Methods

Method Description
CreateAssemblyDrawingBuilder Creates assembly drawing builder @return
CreateAutoDimensionBuilder Creates auto dimension builder @return
CreateComponentDrawingBuilder Creates create component drawing builder @return
CreateDrawingSheetNameBuilder Creates drawing sheet name builder @return
CreateSectionLineCreationBuilder Creates section line creation builder @return

Method Detail

CreateAssemblyDrawingBuilder

ToolingDrawingCollection.CreateAssemblyDrawingBuilder

Creates assembly drawing builder

Signature CreateAssemblyDrawingBuilder()

Returns:
Return type:NXOpen.Tooling.AssemblyDrawingBuilder

New in version NX8.5.0.

License requirements: ug_mold_design (“UG MOLD”) OR prog_die_wizard (“UG/Progressive Die Wizard”)

CreateAutoDimensionBuilder

ToolingDrawingCollection.CreateAutoDimensionBuilder

Creates auto dimension builder

Signature CreateAutoDimensionBuilder()

Returns:
Return type:NXOpen.Tooling.AutoDimensionBuilder

New in version NX8.5.0.

License requirements: ug_mold_design (“UG MOLD”) OR prog_die_wizard (“UG/Progressive Die Wizard”)

CreateComponentDrawingBuilder

ToolingDrawingCollection.CreateComponentDrawingBuilder

Creates create component drawing builder

Signature CreateComponentDrawingBuilder()

Returns:
Return type:NXOpen.Tooling.CompDrawingBuilder

New in version NX8.0.0.

License requirements: None.

CreateDrawingSheetNameBuilder

ToolingDrawingCollection.CreateDrawingSheetNameBuilder

Creates drawing sheet name builder

Signature CreateDrawingSheetNameBuilder()

Returns:
Return type:NXOpen.Tooling.DrawingSheetNameBuilder

New in version NX8.5.0.

License requirements: ug_mold_design (“UG MOLD”) OR prog_die_wizard (“UG/Progressive Die Wizard”)

CreateSectionLineCreationBuilder

ToolingDrawingCollection.CreateSectionLineCreationBuilder

Creates section line creation builder

Signature CreateSectionLineCreationBuilder()

Returns:
Return type:NXOpen.Tooling.SectionLineCreationBuilder

New in version NX8.5.0.

License requirements: ug_mold_design (“UG MOLD”) OR prog_die_wizard (“UG/Progressive Die Wizard”)