SketchG2Constraint Class¶
-
class
NXOpen.
SketchG2Constraint
¶ Bases:
NXOpen.SketchGeometricConstraint
Represents a sketch G2 constraint
Use
Features.FeatureCollection.CreateSketchSplineBuilder()
to create an instance of this class.New in version NX10.0.0.
Properties¶
Property | Description |
---|---|
Color | Returns or sets the color of the object. |
ConstraintType | Returns the constraint’s type |
CurvatureGeometry | Returns the geometry supplying curvature for G2 constraint. |
IsBlanked | Returns the blank status of this object. |
IsFixedMagnitude | Returns the flag to indicate if the slope magnitude is fixed. |
IsInferred | Returns a flag indicating whether the constraint is an inferred constraint |
IsOccurrence | Returns whether this object is an occurrence or not. |
JournalIdentifier | Returns the identifier that would be recorded in a journal for this object. |
Layer | Returns or sets the layer that the object is in. |
LineFont | Returns or sets the line font of the object. |
LineWidth | Returns or sets the line width of the object. |
Name | Returns the custom name of the object. |
NameLocation | Returns the location of the object’s name. |
OwningComponent | Returns the owning component, if this object is an occurrence. |
OwningPart | Returns the owning part of this object |
Prototype | Returns the prototype of this object if it is an occurrence. |
Spline | Returns the spline on which the G2 constraint is applied. |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
Blank | Blanks the object. |
CreateAttributeIterator | Create an attribute iterator @return A new attribute iterator object |
DeleteAllAttributesByType | Deletes all attributes of a specific type. |
DeleteAttributeByTypeAndTitle | Deletes an attribute by type and title. |
DeleteUserAttribute | Deletes the first attribute encountered with the given Type, Title. |
DeleteUserAttributes | Deletes the attributes on the object, if any, that satisfy the given iterator |
FindObject | Finds the NXOpen.NXObject with the given identifier as recorded in a journal. |
GetAttributeTitlesByType | Gets all the attribute titles of a specific type. |
GetBooleanUserAttribute | Gets a boolean attribute by Title and array Index. |
GetComputationalTimeUserAttribute | Gets a time attribute by Title and array Index. |
GetGeometry | Returns the geometry associated with the constraint @return the geometry associated with the constraint |
GetIntegerAttribute | Gets an integer attribute by title. |
GetIntegerUserAttribute | Gets an integer attribute by Title and array Index. |
GetNextUserAttribute | Gets the next attribute encountered on the object, if any, that satisfies the given iterator. |
GetRealAttribute | Gets a real attribute by title. |
GetRealUserAttribute | Gets a real attribute by Title and array Index. |
GetReferenceAttribute | Gets the reference string (not the calculated value) of a string attribute that uses a reference string. |
GetStringAttribute | Gets a string attribute value by title. |
GetStringUserAttribute | Gets a string attribute by Title and array Index. |
GetTimeAttribute | Gets a time attribute by title. |
GetTimeUserAttribute | Gets a time attribute by Title and array Index. |
GetUserAttribute | Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. |
GetUserAttributeAsString | Gets the first attribute encountered on the object, if any, with a given title, type and array index. |
GetUserAttributeCount | Gets the count of set attributes on the object, if any, that satisfy the given iterator. |
GetUserAttributeLock | Determine the lock of the given attribute. |
GetUserAttributeSize | Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. |
GetUserAttributeSourceObjects | Returns an array of objects from which this object presents attributes. |
GetUserAttributes | Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. |
GetUserAttributesAsStrings | Gets all the attributes that have been set on the given object. |
HasUserAttribute | Determines if an attribute exists on the object, that satisfies the given iterator @return |
Highlight | Highlights the object. |
Prints a representation of this object to the system log file. | |
RedisplayObject | Redisplays the object in all views. |
Refresh | Refreshes the constraint data after its geometries are edited. |
RefreshDimension | Refreshes the display of a sketch dimension |
RemoveViewDependency | Remove dependency on all views from an object. |
SetAttribute | Creates or modifies an integer attribute. |
SetBooleanUserAttribute | Creates or modifies a boolean attribute with the option to update or not. |
SetName | Sets the custom name of the object. |
SetNameLocation | Sets the location of the object’s name. |
SetReferenceAttribute | Creates or modifies a string attribute which uses a reference string. |
SetTimeAttribute | Creates or modifies a time attribute. |
SetTimeUserAttribute | Creates or modifies a time attribute with the option to update or not. |
SetUserAttribute | Creates or modifies an attribute with the option to update or not. |
SetUserAttributeLock | Lock or unlock the given attribute. |
Unblank | Unblanks the object. |
Unhighlight | Unhighlights the object. |
Property Detail¶
CurvatureGeometry¶
-
SketchG2Constraint.
CurvatureGeometry
¶ Returns the geometry supplying curvature for G2 constraint.
-------------------------------------
Getter Method
Signature
CurvatureGeometry()
Returns: the curvature geometry of the constraint Return type: NXOpen.Curve
New in version NX10.0.0.
License requirements: None.
IsFixedMagnitude¶
-
SketchG2Constraint.
IsFixedMagnitude
¶ Returns the flag to indicate if the slope magnitude is fixed.
-------------------------------------
Getter Method
Signature
IsFixedMagnitude()
Returns: Return type: bool New in version NX10.0.0.
License requirements: None.
IsOccurrence¶
-
SketchG2Constraint.
IsOccurrence
¶ Returns whether this object is an occurrence or not.
-------------------------------------
Getter Method
Signature
IsOccurrence()
Returns: This object is an occurrence Return type: bool New in version NX3.0.0.
License requirements: None.
JournalIdentifier¶
-
SketchG2Constraint.
JournalIdentifier
¶ Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
-------------------------------------
Getter Method
Signature
JournalIdentifier()
Returns: Return type: str New in version NX3.0.0.
License requirements: None.
Name¶
-
SketchG2Constraint.
Name
¶ Returns the custom name of the object.
-------------------------------------
Getter Method
Signature
Name()
Returns: Return type: str New in version NX3.0.0.
License requirements: None.
OwningComponent¶
-
SketchG2Constraint.
OwningComponent
¶ Returns the owning component, if this object is an occurrence.
-------------------------------------
Getter Method
Signature
OwningComponent()
Returns: Return type: NXOpen.Assemblies.Component
New in version NX3.0.0.
License requirements: None.
OwningPart¶
-
SketchG2Constraint.
OwningPart
¶ Returns the owning part of this object
-------------------------------------
Getter Method
Signature
OwningPart()
Returns: The owning part of this object or null if it does not have an owner Return type: NXOpen.BasePart
New in version NX3.0.0.
License requirements: None.
Prototype¶
-
SketchG2Constraint.
Prototype
¶ Returns the prototype of this object if it is an occurrence.
-------------------------------------
Getter Method
Signature
Prototype()
Returns: The prototype of this object or null if this object is not an occurrence Return type: NXOpen.INXObject
New in version NX3.0.0.
License requirements: None.
Spline¶
-
SketchG2Constraint.
Spline
¶ Returns the spline on which the G2 constraint is applied.
-------------------------------------
Getter Method
Signature
Spline()
Returns: the spline of the constraint Return type: NXOpen.Spline
New in version NX10.0.0.
License requirements: None.
Method Detail¶
FindObject¶
-
SketchG2Constraint.
FindObject
¶ Finds the
NXOpen.NXObject
with the given identifier as recorded in a journal.An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Signature
FindObject(journalIdentifier)
Parameters: journalIdentifier (str) – Journal identifier of the object Returns: Return type: NXOpen.INXObject
New in version NX3.0.0.
License requirements: None.
Print¶
-
SketchG2Constraint.
Print
¶ Prints a representation of this object to the system log file.
Signature
Print()
New in version NX3.0.0.
License requirements: None.
SetName¶
-
SketchG2Constraint.
SetName
¶ Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Signature
SetName(name)
Parameters: name (str) – New in version NX3.0.0.
License requirements: None.