PartVisualizationShadeShadedViewToleranceType Enumeration

NXOpen.Preferences.PartVisualizationShade.ShadedViewToleranceType is an alias for NXOpen.Preferences.PartVisualizationShadeShadedViewToleranceType

class NXOpen.Preferences.PartVisualizationShadeShadedViewToleranceType

Bases: object

Describes the available tolerance types for Shaded View.

Each of these options maps tolerance values to three specific faceting operations: Facet Edge Tolerance, Facet Chord Tolerance, and Angular Tolerance.

Enum Members

Chord Tolerance is 0.01, and Angular Tolerance is 0.0 “
“Standard”, ” For Standard: Facet Edge Tolerance is 0.005, Facet
Chord Tolerance is 0.005 , and Angular Tolerance is 15 “
“Fine”, ” For Fine: Facet Edge Tolerance is 0.0005, Facet
Chord Tolerance is 0.0025, and Angular Tolerance is 6 “
“Extrafine”, ” For Extrafine: Facet Edge Tolerance is 0.005, Facet
Chord Tolerance is 0.001, and Angular Tolerance is 6 “
“Ultrafine”, ” For Ultrafine: Facet Edge Tolerance is 0.0005, Facet
Chord Tolerance is 0.0005, and Angular Tolerance is 3 “
“Customize”, ” Customize. User can specify the Edge Tolerance,

Face Tolerance and Angle Tolerance specifically. “

ValueOf()

Returns enum member equivalent to the value passed. Useful for bit operations of enum members.

Signature ValueOf(value)

Parameters:value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed.
Return type:Enum Member type.

New in version NX9.0.1.

License requirements: None.