TrimFeatureCollection Class

class NXOpen.Features.TrimFeatureCollection

Bases: object

Manages design features.

To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection

New in version NX9.0.0.

Method Detail

CreateExtendSheetBuilder

TrimFeatureCollection.CreateExtendSheetBuilder

Creates a NXOpen.Features.ExtendSheetBuilder

Signature CreateExtendSheetBuilder(extendSheet)

Parameters:extendSheet (NXOpen.Features.ExtendSheet) – NXOpen.Features.ExtendSheet to be edited
Returns:
Return type:NXOpen.Features.ExtendSheetBuilder

New in version NX9.0.0.

License requirements: solid_modeling (“SOLIDS MODELING”)

CreateTrimAndExtendBuilder

TrimFeatureCollection.CreateTrimAndExtendBuilder

Creates a NXOpen.Features.TrimAndExtendBuilder

Signature CreateTrimAndExtendBuilder(trimAndExtendSheet)

Parameters:trimAndExtendSheet (NXOpen.Features.TrimAndExtend) – NXOpen.Features.TrimAndExtend to be edited
Returns:
Return type:NXOpen.Features.TrimAndExtendBuilder

New in version NX9.0.0.

License requirements: solid_modeling (“SOLIDS MODELING”)