SynchronousEdgeCollection Class¶
-
class
NXOpen.Features.
SynchronousEdgeCollection
¶ Bases:
object
This class contains the factory method for creating ship feature builder.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateMoveEdgeBuilder | Creates a NXOpen.Features.MoveEdgeBuilder @return |
CreateOffsetEdgeBuilder | Creates a NXOpen.Features.OffsetEdgeBuilder @return |
Method Detail¶
CreateMoveEdgeBuilder¶
-
SynchronousEdgeCollection.
CreateMoveEdgeBuilder
¶ Creates a
NXOpen.Features.MoveEdgeBuilder
Signature
CreateMoveEdgeBuilder(moveEdge)
Parameters: moveEdge ( NXOpen.Features.MoveEdge
) –NXOpen.Features.MoveEdge
to be editedReturns: Return type: NXOpen.Features.MoveEdgeBuilder
New in version NX9.0.0.
License requirements: features_modeling (“FEATURES MODELING”), solid_modeling (“SOLIDS MODELING”) OR cam_base (“CAM BASE”) OR insp_programming (“INSPECTION PROGRAMMING”)
CreateOffsetEdgeBuilder¶
-
SynchronousEdgeCollection.
CreateOffsetEdgeBuilder
¶ Creates a
NXOpen.Features.OffsetEdgeBuilder
Signature
CreateOffsetEdgeBuilder(offsetEdge)
Parameters: offsetEdge ( NXOpen.Features.OffsetEdge
) –NXOpen.Features.OffsetEdge
to be editedReturns: Return type: NXOpen.Features.OffsetEdgeBuilder
New in version NX9.0.0.
License requirements: features_modeling (“FEATURES MODELING”), solid_modeling (“SOLIDS MODELING”) OR cam_base (“CAM BASE”) OR insp_programming (“INSPECTION PROGRAMMING”)