ExamineSteelFeatureBuilderCheck Enumeration¶
-
class
NXOpen.Features.ShipDesign.
ExamineSteelFeatureBuilderCheck
¶ Bases:
object
Represents the object types to examine.
Enum Members
Enum Member Enum Member Description ProfileWidth Check profile widthCutoutToHole Check cutout to holeCutoutToSeam In basic design,check cutout to seam,In detail design,check cutout to edgeCutoutClearance Check cutout top and bottom clearanceCutoutAngle Check profile cutout angle offsetStandardInterference Check standard part interferenceCollarPlateToSeam In basic design,check collar plate to seam,In detail design,check collar plate to edgeCollarPlateToHole Check collar plate to holeWideCollarPlate Check wide collar plateNumChecks Number of check-
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-