HolePackageBuilderThreadLengthOptions Enumeration

NXOpen.Features.HolePackageBuilder.ThreadLengthOptions is an alias for NXOpen.Features.HolePackageBuilderThreadLengthOptions

class NXOpen.Features.HolePackageBuilderThreadLengthOptions

Bases: object

Represents thread length options.

This option is applicable for the threaded hole.

Enum Members

Enum Member Enum Member Description
Diameterx1
1 * (tap drill diameter)
Diameterx15
1.5 * (tap drill diameter)
Diameterx20
2 * (tap drill diameter)
Diameterx25
2.5 * (tap drill diameter)
Diameterx30
3 * (tap drill diameter)
Standard
Length is Standard
Custom
Length is custom
Full
Length is full hole depth
ValueOf()

Returns enum member equivalent to the value passed. Useful for bit operations of enum members.

Signature ValueOf(value)

Parameters:value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed.
Return type:Enum Member type.

New in version NX9.0.1.

License requirements: None.