FlatSolidObjectDataCsys_Struct Struct¶
NXOpen.Features.FlatSolid.ObjectDataCsys is an alias for NXOpen.Features.FlatSolidObjectDataCsys_Struct
-
class
NXOpen.Features.
FlatSolidObjectDataCsys_Struct
¶ Bases:
object
Structure used to return the objects of a flat solid.
. Constructor: NXOpen.Features.FlatSolid.ObjectDataCsys()
Fields¶
Field | Description |
---|---|
FlatSolidObject | object on flat solid |
FormedBodyObject | corresponding object on formed body |
FlatSolidObject¶
-
FlatSolidObjectDataCsys_Struct.
FlatSolidObject
¶ object on flat solid
-------------------------------------
Field Value Type:
NXOpen.TaggedObject
FormedBodyObject¶
-
FlatSolidObjectDataCsys_Struct.
FormedBodyObject
¶ corresponding object on formed body
-------------------------------------
Field Value Type:
NXOpen.TaggedObject