CustomFeatureClass Class¶
-
class
NXOpen.Features.
CustomFeatureClass
¶ Bases:
NXOpen.TransientObject
JA interface for CustomFeatureClass
This calls cannot be created
New in version NX11.0.0.
Methods¶
Method | Description |
---|---|
AddCreateFeatureGeometryHandler | Registers the custom feature create feature geometry callback. |
AddInformationHandler | Registers the custom feature information callback. |
AddInternalFeaturePreUpdateHandler | Registers the internal feature pre update callback. |
AddModifyFeatureGeometryHandler | Registers the custom feature modify feature geometry callback. |
AddPostUpdateHandler | Registers the custom feature post update callback. |
AddPreUpdateHandler | Registers the custom feature pre update callback. |
Dispose | Frees the memory associated with this object. |
Method Detail¶
AddCreateFeatureGeometryHandler¶
-
CustomFeatureClass.
AddCreateFeatureGeometryHandler
¶ Registers the custom feature create feature geometry callback.
Signature
AddCreateFeatureGeometryHandler(createFeatureGeometryCallback)
Parameters: createFeatureGeometryCallback (CallableObject) – New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
AddInformationHandler¶
-
CustomFeatureClass.
AddInformationHandler
¶ Registers the custom feature information callback.
Signature
AddInformationHandler(informationCallback)
Parameters: informationCallback (CallableObject) – New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
AddInternalFeaturePreUpdateHandler¶
-
CustomFeatureClass.
AddInternalFeaturePreUpdateHandler
¶ Registers the internal feature pre update callback.
Signature
AddInternalFeaturePreUpdateHandler(internalFeaturePreUpdateCallback)
Parameters: internalFeaturePreUpdateCallback (CallableObject) – New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
AddModifyFeatureGeometryHandler¶
-
CustomFeatureClass.
AddModifyFeatureGeometryHandler
¶ Registers the custom feature modify feature geometry callback.
Signature
AddModifyFeatureGeometryHandler(modifyFeatureGeometryCallback)
Parameters: modifyFeatureGeometryCallback (CallableObject) – New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)
AddPostUpdateHandler¶
-
CustomFeatureClass.
AddPostUpdateHandler
¶ Registers the custom feature post update callback.
Signature
AddPostUpdateHandler(postUpdateCallback)
Parameters: postUpdateCallback (CallableObject) – New in version NX11.0.0.
License requirements: solid_modeling (“SOLIDS MODELING”)