XyFunctionUnit Enumeration¶
-
class
NXOpen.CAE.
XyFunctionUnit
¶ Bases:
object
Defines all units used by xy function Enum Members
Enum Member Enum Member Description Unknown Unknown unitDisplacementM Displacement unit: mDisplacementMm Displacement unit: mmDisplacementIn Displacement unit: inDisplacementFt Displacement unit: ftForceN Force unit: NForceMn Force unit: mNForceBf Force unit: lbfTemperatureC Temperature unit: CTemperatureF Temperature unit: FTemperatureK Temperature unit: KTimeSec Time unit: secondsTimeMin Time unit: minutesTimeHour Time unit: hoursFrequencyHz Frequency unit: HzMassKg Mass unit: KgMassG Mass unit: gMassBm Mass unit: lbmMassTon Mass unit: tonMassLbfIn Mass unit: lbf-sec^2/inVelocityM Velocity unit: m/secVelocityMm Velocity unit: mm/secVelocityIn Velocity unit: in/secVelocityFt Velocity unit: ft/secAccelerationM Acceleration unit: m/sec^2AccelerationMm Acceleration unit: mm/sec^2AccelerationIn Acceleration unit: in/sec ^2AccelerationFt Acceleration unit: ft/sec^2AccelerationGs Acceleration unit: gsAngularDisplacementRadian Angular displacement unit: radianAngularDisplacementDegree Angular displacement unit: degreeAngularVelocityRadian Angular velocity unit: radian/secAngularVelocityDegree Angular velocity unit: degree/secAngularAccelerationRadian Angular acceleration unit: radian/sec ^2AngularAccelerationDegree Angular acceleration unit: degree/sec ^2MomentMnMm Moment unit: mN-mmMomentNMm Moment unit: N-mmMomentNM Moment unit: N-mMomentBfIn Moment unit: lbf-inMomentBfFt Moment unit: lbf-ftPressureKpa Pressure unit: KPaPressureMpa Pressure unit: MPaPressurePa Pressure unit: PaPressurePsi Pressure unit: PsiPressureLbfFt Pressure unit: lbf/ft^2PressureBar Pressure unit: barPressureAt Pressure unit: atmStressKpa Stress unit: KPaStressMpa Stress unit: MPaStressPa Stress unit: PaStressPsi Stress unit: PsiStrainMm Strain unit: mm/mmStrainIn Strain unit: in/inRpmRpm RPM unit: rpmOrderOrder Order unit: orderCyclesDuty Cycles unit: duty cyclesTorqueMnMm Torque unit: mN-mmTorqueNMm Torque unit: N-mmTorqueNM Torque unit: N-mTorqueBfIn Torque unit: lbf-inTorqueBfFt Torque unit: lbf-ftGravitationalAccelerationM Gravitational Acceleration unit: m/sec^2GravitationalAccelerationMm Gravitational Acceleration unit: mm/sec^2GravitationalAccelerationIn Gravitational Acceleration unit: in/sec ^2GravitationalAccelerationFt Gravitational Acceleration unit: ft/sec^2GravitationalAccelerationGs Gravitational Acceleration unit: gsCurv1M Curvature unit: 1/mCurv1Mm Curvature unit: 1/mmCurv1In Curvature unit: 1/inCurv1Ft Curvature unit: 1/ftElementForceMnMm Element Force unit: mN/mmElementForceNMm Element Force unit: N/mmElementForceNM Element Force unit: N/mElementForceBfIn Element Force unit: lbf/inElementForceBfFt Element Force unit: lbf/ftElementMomentMnMm Element Moment unit: mN-mm/mmElementMomentNMm Element Moment unit: N-mm/mmElementMomentNM Element Moment unit: N-m/mElementMomentBfIn Element Moment unit: lbf-in/inElementMomentBfFt Element Moment unit: lbf-ft/ftVoltageV Voltage unit: VVoltageMv Voltage unit: mVElectricCurrentA Electric Current unit: AElectricCurrentMa Electric Current unit: mALoadfactorNone Load Factor unit: noneMotorSignalNone Motor Signal unit: noneUnitlessScalarNone Unitless Scalar unit: noneUnitlessRealNone Unitless Real unit: noneUnitlessIntegerNone Unitless Integer unit: noneMassSlug Mass unit: lbf-sec^2/ftStressLbfFt Stress unit: lbf/ft^2ForcePoundal Force unit: PoundalDampingMnMm Damping unit: mN-sec/mmDampingNMm Damping unit: N-sec/mmDampingNM Damping unit: N-sec/mDampingBfIn Damping unit: lbf-secinPowerLbmft2sp3 Power Unit: lbm-ft/s3PowerLbfinps Power Unit: lbf-in/sPowerMuw Power Unit: microWattPowerW Power Unit: WattPowerKw Power Unit: KiloWattPowerMw Power Unit: milliWattPowerBtuph Power Unit: BTUperhourPowerBtupm Power Unit: BTUperminutePowerBtups Power Unit: BTUpersecondMassFlowKgSec Mass Flow Unit: Kilogram Per SecondMassFlowGSec Mass Flow Unit: Gram Per SecondMassFlowLbfSecFt Mass Flow Unit: Pound Second Per FootMassFlowLbfSecIn Mass Flow Unit: Pound Second Per InchMassFlowLbmSec Mass Flow Unit: Pound Mass Per SecondMassFlowKgHr Mass Flow Unit: Kilogram Per HourMassFlowKgMin Mass Flow Unit: Kilogram Per MinuteMassFlowGHr Mass Flow Unit: Gram Per HourMassFlowGMin Mass Flow Unit: Gram Per MinuteMassFlowLbmHr Mass Flow Unit: Pound Mass Per HourMassFlowLbmMin Mass Flow Unit: Pound Mass Pe rMinuteMassFlowMgSec Mass Flow Unit: Megagram Per SecondEnergyLbmFt2Sec2 Energy Unit: Pounds Mass-Feet Squared Per Second SquaredEnergyLbfin Energy Unit: Pound Force InchEnergyMicroj Energy Unit: MicroJoulesEnergyJ Energy Unit: JouleEnergyBtu Energy Unit: BtuAreaM2 Area unit: Squared metersAreaMm2 Area unit: Squared millimetersAreaIn2 Area unit: Squared inchesAreaFt2 Area unit: Squared feetDisplacementCm Displacement unit: centimeters (126)ForceCn Force unit: centi-NewtonsForceKgf Force unit: kilogram-ForceMassKgfM Mass unit: kgf-sec^2/mMassKgfMm Mass unit: kgf-sec^2/mm (130)MassKgfCm Mass unit: kgf-sec^2/cmVelocityCm Velocity unit: cm/secAccelerationCm Acceleration unit: cm/sec^2MomentCnCm Moment unit: cN-cmMomentKgfM Moment unit: kgf-mMomentKgfMm Moment unit: kgf-mmMomentKgfCm Moment unit: kgf-cmPressureCnCm2 Pressure unit: cN/cm^2PressureKgfCm2 Pressure unit: kgf/cm^2PressureKgfM2 Pressure unit: kgf/m^2 (140)PressureKgfMm2 Pressure unit: kgf/mm^2StressCnCm2 Stress unit: cN/cm^2StressKgfM2 Stress unit: kgf/m^2StressKgfMm2 Stress unit: kgf/mm^2StressKgfCm2 Stress unit: kgf/cm^2StrainM Strain unit: cm/cmStrainCm Strain unit: cm/cmTorqueCnCm Torque unit: cN-cmTorqueKgfM Torque unit: kgf-mTorqueKgfMm Torque unit: kgf-mmTorqueKgfCm Torque unit: kgf-cm (150)ElementForceCnCm Element Force: Cn/cmElementForceKgfM Element Force: kgf/mElementForceKgfMm Element Force: kgf/mmElementForceKgfCm Element Force: kgf/cmElementMomentCnCm Element Moment unit: cN-cm/cmElementMomentKgfM Element Moment unit: kgf-m/mElementMomentKgfMm Element Moment unit: kgf-mm/mmElementMomentKgfCm Element Moment unit: kgf-cm/cmAreaCm2 Area unit: Squared centimetersGravitationalAccelerationCm Gravitational Acceleration unit: cm/sec^2 (160)DampingCnCm Damping unit: cN-sec/cmDampingKgfM Damping unit: kgf-sec/mDampingKgfMm Damping unit: kgf-sec/mmDampingKgfCm Damping unit: kgf-sec/cmCurv1Cm Curvature unit: 1/cmAngularDisplacementRev Angular displacement unit: RevolutionsAngularVelocityRevSec Angular velocity unit: Revolutions Per SecondAngularVelocityRevMin Angular velocity unit: Revolutions Per MinuteAngularAccelerationRevSec2 Angular acceleration unit: Revolutions Per Second SquaredAngularAccelerationRevMin2 Angular acceleration unit: Revolutions Per Minute SquaredMomentPerAngleMnMmDeg Moment Per angle Unit: MilliNewton MilliMeter Per DegreeMomentPerAngleMnMmRad Moment Per angle Unit: MilliNewton MilliMeter Per RadianMomentPerAngleNMmDeg Moment Per angle Unit: Newton MilliMeter Per DegreeMomentPerAngleNMmRad Moment Per angle Unit: Newton Milli Meter Per RadianMomentPerAngleNMDeg Moment Per angle Unit: Newton Meter Per DegreeMomentPerAngleNMRad Moment Per angle Unit: Newton Meter Per RadianMomentPerAngleLbfInDeg Moment Per angle Unit: Pound-Force Inch Per DegreeMomentPerAngleLbfInRad Moment Per angle Unit: Pound-Force Inch Per RadianMomentPerAngleLbfFtDeg Moment Per angle Unit: Pound-Force Foot Per DegreeMomentPerAngleLbfFtRad Moment Per angle Unit: Pound-Force Foot Per RadianDynamicViscosityKgMSec Dynamic Viscosity Unit: kilograms per meter per secondDynamicViscosityKgMmSec Dynamic Viscosity Unit: kilograms per millimeter per secondDynamicViscosityGCmSec Dynamic Viscosity Unit: grams per centimeter per secondDynamicViscosityLbfSecIn2 Dynamic Viscosity Unit: pound-force seconds per square inchDynamicViscosityLbfSecFt2 Dynamic Viscosity Unit: pound-force seconds per square footDynamicViscosityLbmInSec Dynamic Viscosity Unit: pound-masses per inch per secondDynamicViscosityLbmFtSec Dynamic Viscosity Unit: pound-masses per foot per secondDynamicViscosityMnSecMm2 Dynamic Viscosity Unit: millinewton second per millimeter squaredDynamicViscosityNSecMm2 Dynamic Viscosity Unit: newton second per millimeter squaredDynamicViscosityNSecCm2 Dynamic Viscosity Unit: newton second per centiimeter squaredDynamicViscosityNSecM2 Dynamic Viscosity Unit: newton second per meter squaredConvectionCoefficientMicrowattMm2Degc Convection Coefficient unit: microW/mm^2-dCConvectionCoefficientWattMm2Degc Convection Coefficient unit: W/mm^2-dCConvectionCoefficientBtuSecIn2Degf Convection Coefficient unit: Btu/sec-in^2-dFConvectionCoefficientMwattMm2Degc Convection Coefficient unit: mW/mm^2-dCConvectionCoefficientWattCm2Degc Convection Coefficient unit: W/cm^2-dCConvectionCoefficientWattM2Degc Convection Coefficient unit: W/m^2-dCConvectionCoefficientWattIn2Degc Convection Coefficient unit: W/in^2-dCConvectionCoefficientBtuSecFt2Degf Convection Coefficient unit: Btu/sec-ft^2-dFConvectionCoefficientBtuHrIn2Degf Convection Coefficient unit: Btu/hr-in^2-dFConvectionCoefficientBtuHrFt2Degf Convection Coefficient unit: Btu/hr-ft^2-dFConvectionCoefficientLbfinSecIn2Degf Convection Coefficient unit: lbf-in/sec-in^2-dFConvectionCoefficientMwattMm2Degk Convection Coefficient unit: mW/mm^2-dKHeatFluxMicrowattMm2 Heat Flux unit: microW/mm^2HeatFluxWattMm2 Heat Flux unit: W/mm^2HeatFluxBtuSecIn2 Heat Flux unit: Btu/sec-in^2HeatFluxMwattMm2 Heat Flux unit: mW/mm^2HeatFluxWattCm2 Heat Flux unit: W/cm^2HeatFluxWattM2 Heat Flux unit: W/m^2HeatFluxWattIn2 Heat Flux unit: W/in^2HeatFluxBtuSecFt2 Heat Flux unit: Btu/sec-ft^2HeatFluxBtuHrIn2 Heat Flux unit: Btu/hr-in^2HeatFluxBtuHrFt2 Heat Flux unit: Btu/hr-ft^2HeatFluxLbfinSecIn2 Heat Flux unit: lbf-in/sec-in^2Number Unit number-
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-