ResultDeformationParameters_Struct Struct¶
NXOpen.CAE.Result.DeformationParameters is an alias for NXOpen.CAE.ResultDeformationParameters_Struct
-
class
NXOpen.CAE.
ResultDeformationParameters_Struct
¶ Bases:
object
Deformation parameter structure to specify complete result state for the deformed shape This structure has been replaced by
NXOpen.CAE.DeformationParameters
Deprecated since version NX7.5.1: This structure has been replaced by
NXOpen.CAE.DeformationParameters
. Constructor: NXOpen.CAE.Result.DeformationParameters()
Fields¶
Field | Description |
---|---|
LoadCaseIndex | load case number starting from 0 |
IterationIndex | iteration number starting from 0 |
Type | |
Complex | |
PhaseAngle | |
DeformationScale | |
AbsoluteScaleValue | |
ModelPercentScaleValue |
LoadCaseIndex¶
-
ResultDeformationParameters_Struct.
LoadCaseIndex
¶ load case number starting from 0
-------------------------------------
Field Value Type:int
IterationIndex¶
-
ResultDeformationParameters_Struct.
IterationIndex
¶ iteration number starting from 0
-------------------------------------
Field Value Type:int
Type¶
-
ResultDeformationParameters_Struct.
Type
¶ -------------------------------------
Field Value Type:
NXOpen.CAE.ResultType_Struct
Complex¶
-
ResultDeformationParameters_Struct.
Complex
¶ -------------------------------------
Field Value Type:
NXOpen.CAE.ResultComplex
PhaseAngle¶
-
ResultDeformationParameters_Struct.
PhaseAngle
¶ -------------------------------------
Field Value Type:float
DeformationScale¶
-
ResultDeformationParameters_Struct.
DeformationScale
¶ -------------------------------------
Field Value Type:
NXOpen.CAE.ResultDeformationScale